/content/sps/au/en/search-results.html

    magnetic sensors

    SS40A, SS40AF Bipolar Hall-Effect Digital Sensor IC

    Low-cost enhanced bipolar Hall-effect digital sensor ICs. Flat TO-92-style package. Digital sinking output.

    Overview

    These small and versatile digital Hall-effect devices are operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced stability of operation from over a 4.5 Vdc to 24 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed.

    The open-collector sinking output voltage is easily interfaced with a wide variety of electronic circuits. Both products are designed for high volume applications. The SS40F is factory tested at 25°C [77°F] and the SS40AF is factory tested at both 25°C [77°F] and 125°C [257°F].

    These products are available in a flat TO-92-style package with straight leads in bulk packaging.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Bipolar Hall-Effect Digital Position Sensor ICs: SS40F, SS40AF
    application/pdf 227.4 KB
    8/13/2025
    227.4 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Name
    Description
    File Size
    Date
    Size
    Bipolar Hall-Effect Digital Position Sensor ICs: SS40F, SS40AF
    application/pdf 227.4 KB
    8/13/2025
    227.4 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Name
    Description
    File Size
    Date
    Size
    Bipolar Hall-Effect Digital Position Sensor ICs: SS40F, SS40AF
    227.4 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS40AF
    SS40AF Hall-effect digital position sensor IC, bipolar, flat TO-92-style, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F] and
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070
    SS40AF
    SS40AF Hall-effect digital position sensor IC, bipolar, flat TO-92-style, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F] and
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070
    SS40F
    SS40F Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070
    SS40F
    SS40F Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070