/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Magnetic Sensors

    SS40A, SS40AF

    Low-cost enhanced bipolar Hall-effect digital sensor ICs. Flat TO-92-style package. Digital sinking output.

    Overview

    These small and versatile digital Hall-effect devices are operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced stability of operation from over a 4.5 Vdc to 24 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed.

    The open-collector sinking output voltage is easily interfaced with a wide variety of electronic circuits. Both products are designed for high volume applications. The SS40F is factory tested at 25°C [77°F] and the SS40AF is factory tested at both 25°C [77°F] and 125°C [257°F].

    These products are available in a flat TO-92-style package with straight leads in bulk packaging.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    application/pdf 227.4 KB
    7/15/2021
    227.4 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    application/pdf 227.4 KB
    7/15/2021
    227.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    4.85 MB
    12/20/2022
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models - grouped
    130.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    7/25/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Magnetic Sensor IC Selection Chart --
    372.87 KB
    10/25/2022
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/11/2021
    All-Terrain Vehicle Solutions
    803.57 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Magnetic Sensors Product Photos - grouped
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS40AF
    SS40AF Hall-effect digital position sensor IC, bipolar, flat TO-92-style, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F] and
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070
    SS40AF
    SS40AF Hall-effect digital position sensor IC, bipolar, flat TO-92-style, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F] and
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070
    SS40F
    SS40F Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070
    SS40F
    SS40F Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag, factory tested (25°C) [77°F]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-162070