/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Magnetic Sensors

    SS361CT, SS461C

    High sensitivity latching Hall-effect digital sensor ICs. SOT-23, flat TO-92-style packages. Digital sinking.

    Overview

    The SS361CT/SS461C latches are small, sensitive and versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles.

    These bipolar sensor ICs have enhanced sensitivity which often allows for the use of less expensive magnets. They offer reverse polarity protection and deliver a stable output over a -40 °C to 125 °C [-40 °F to 257 °F] temperature range. Operation from any dc supply voltage from 4 Vdc to 24 Vdc is acceptable.

    These Hall-effect devices are available in two package styles: the SS361CT in the miniature SOT-23 surface mount package and the SS461C in the leaded, flat TO-92-style package.

    The SS361CT’s small size requires less PCB (printed circuit board) space, allowing it to be used in smaller assemblies.

    The SS361CT is available on tape and reel (3000 units per reel). The SS461C is available in a bulk package (1000 units per bag).

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs
    application/pdf 438.28 KB
    7/15/2021
    438.28 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
    application/pdf 311.88 KB
    7/15/2021
    311.88 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    1/31/2022
    117.53 KB
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    How to select Hall-effect sensors for brushless dc motors
    application/pdf 379.18 KB
    1/31/2022
    379.18 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    1/31/2022
    950.68 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    7/15/2021
    516.73 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    7/15/2021
    516.73 KB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    1/31/2022
    117.53 KB
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
    application/pdf 311.88 KB
    7/15/2021
    311.88 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    How to select Hall-effect sensors for brushless dc motors
    application/pdf 379.18 KB
    1/31/2022
    379.18 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    1/31/2022
    950.68 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs
    application/pdf 438.28 KB
    7/15/2021
    438.28 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Name
    Description
    File Size
    Date
    Size
    SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs
    438.28 KB
    7/15/2021
    Position Sensors Product Range Guide
    4.85 MB
    12/20/2022
    SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
    311.88 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models - grouped
    130.4 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    7/25/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    117.53 KB
    1/31/2022
    Magnetic Sensor IC Selection Chart --
    372.87 KB
    10/25/2022
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/11/2021
    How to select Hall-effect sensors for brushless dc motors
    379.18 KB
    1/31/2022
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    950.68 KB
    1/31/2022
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    All-Terrain Vehicle Solutions
    803.57 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Magnetic Position Sensing in Brushless DC Electric Motors
    516.73 KB
    7/15/2021
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Laboratory Automation
    6.42 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Magnetic Sensors Product Photos - grouped
    1.22 MB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS361CT
    SS361CT Hall-effect digital position sensor IC, high sensitivity, latching, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS361CT
    SS361CT Hall-effect digital position sensor IC, high sensitivity, latching, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt