/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Magnetic Sensors

    SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-T3, SS460S-LP

    High sensitivity latching Hall-effect digital sensor ICs. SOT-23, flat TO-92-style with straight or formed lead packages. Digital sinking output.

    Overview

    The SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-T3,and SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs are small, sensitive and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The SS360NT is turned on by a North pole while the SS360ST, SS460S, SS460S-T2, and SS460S-LP are turned on by a South pole.

    These sensor ICs offer reliable switching points with a high magnetic sensitivity of 30 G typical (55 G maximum). They do not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs, which do use chopper stabilization.

    These products offer reverse polarity protection, deliver a stable output over a -40°C to 150°C temperature range, and can accept any dc supply voltage from 3 Vdc to 24 Vdc.

    For brushless dc motor manufacturers who need latching sensors with reliable, consistent performance for more efficient and smaller designs, Honeywell High Sensitivity Hall-Effect Latching Digital Sensor ICs respond to low magnetic fields and offer consistent repeatability while delivering faster response times to a change in magnetic field for better motor efficiency.

    These products are available in the following package styles:
    • SS360NT, SS360ST, SS360ST-10K: SOT-23 surface-mount package, pocket tape and reel
    • Flat TO-92-style straight standard leads, bulk pack
    • Flat TO-92-style formed leads, ammopack tape-in-box
    • Flat TO-92-style straight, long leads, pocket tape and reel
    • Flat TO-92-style straight standard leads, ammopack tape-in-box
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    High Sensitivity Latching Digital Hall-effect Sensor ICs: SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP
    application/pdf 1.05 MB
    2/21/2024
    1.05 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs
    application/pdf 722.65 KB
    7/15/2021
    722.65 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    1/31/2022
    117.53 KB
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    How to select Hall-effect sensors for brushless dc motors
    application/pdf 379.18 KB
    1/31/2022
    379.18 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    1/31/2022
    950.68 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    6/12/2023
    2.35 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    7/15/2021
    2.29 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Sensors in Sleep Apnea Machines
    application/pdf 1.88 MB
    7/15/2021
    1.88 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Solutions for Hemodialysis Machines
    application/pdf 2.66 MB
    6/12/2023
    2.66 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    7/15/2021
    516.73 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs
    application/pdf 722.65 KB
    7/15/2021
    722.65 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    How to select Hall-effect sensors for brushless dc motors
    application/pdf 379.18 KB
    1/31/2022
    379.18 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    6/12/2023
    2.35 MB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    1/31/2022
    117.53 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    7/15/2021
    2.29 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Sensors in Sleep Apnea Machines
    application/pdf 1.88 MB
    7/15/2021
    1.88 MB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    High Sensitivity Latching Digital Hall-effect Sensor ICs: SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP
    application/pdf 1.05 MB
    2/21/2024
    1.05 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Solutions for Hemodialysis Machines
    application/pdf 2.66 MB
    6/12/2023
    2.66 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    1/31/2022
    950.68 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    7/15/2021
    516.73 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    High Sensitivity Latching Digital Hall-effect Sensor ICs: SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP
    1.05 MB
    2/21/2024
    Position Sensors Product Range Guide
    4.85 MB
    12/20/2022
    SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs
    722.65 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models - grouped
    130.4 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    7/25/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    117.53 KB
    1/31/2022
    Magnetic Sensor IC Selection Chart --
    372.87 KB
    10/25/2022
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/11/2021
    How to select Hall-effect sensors for brushless dc motors
    379.18 KB
    1/31/2022
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    950.68 KB
    1/31/2022
    All-Terrain Vehicle Solutions
    803.57 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    Solutions for Infusion Pumps
    2.35 MB
    6/12/2023
    Solutions for Oxygen Concentrators
    2.29 MB
    7/15/2021
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Sensors in Sleep Apnea Machines
    1.88 MB
    7/15/2021
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Laboratory Automation
    6.42 MB
    6/12/2023
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Solutions for Hemodialysis Machines
    2.66 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Ventilators
    2.78 MB
    6/12/2023
    Magnetic Position Sensing in Brushless DC Electric Motors
    516.73 KB
    7/15/2021
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    9.16 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    Magnetic Sensors Product Photos - grouped
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    64.75 KB
    7/15/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS360NT
    SS360NT Hall-effect digital position sensor IC, latching, high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS360NT
    SS360NT Hall-effect digital position sensor IC, latching, high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS360ST
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS360ST
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S-LP
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S-LP
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S-T2
    SOLID STATE SENSOR SS460S BENT LEADS T2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S-T2
    SOLID STATE SENSOR SS460S BENT LEADS T2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S-T3
    SS460S-T3 Hall-effect digital position sensor IC, latching, high sensitivity, South pole activated, flat TO-92-style, straight standard leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460S-T3
    SS460S-T3 Hall-effect digital position sensor IC, latching, high sensitivity, South pole activated, flat TO-92-style, straight standard leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003