/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Magnetic Sensors

    Micropower SL353 Series

    Omnipolar Hall-effect. SOT-23. ±60 G typ.. 1.8 μA typ.. High duty cycle (SL353HT), low duty cycle (SL353LT).

    Overview

    The SL353 Series sensor ICs (Integrated Circuits) are small, versatile, digital Hall-effect devices operated by the magnetic field from a permanent magnet or an electromagnet. These sensitive devices are designed to meet a wide range of potential applications with low power requirements.

    The SL353 Series responds to either a North or South pole, meaning that they do not require the magnet polarity to be identified, providing an easier installation and potentially reducing system cost.

    These low-power sensing devices use BiCMOS (Bipolar Complementary Metal Oxide Semiconductor) technology and a timing circuit that turns the power on for only a short time ̵1: it is off for the rest of the period (duty cycle) ̵1: significantly reducing the average current consumption.

    Both products can operate from a supply voltage as low as 2.2 V, promoting energy efficiency.

    The push-pull output does not require a pull-up resistor and can operate with very low current levels, potentially helping to reduce cost and minimizing the total current consumption.

    The SL353 Series is available in two duty cycle configurations to accommodate a variety of application needs:

    • SL353HT: High duty cycle (13% typ.) for applications requiring high switching speed and a lower current (0.33 mA typ.) than standard Hall-effect sensor ICs.
    • SL353LT: Very low duty cycle (0.013% typ.), resulting in extended battery life in applications requiring extremely low current drain (1.8 µA typ.) and not requiring a high switching speed.

    The SL353 Series has a typical operating point of ±60 Gauss at 25 °C [77 °F].

    These sensors are available in the subminiature SOT-23 surface mount package on tape and reel (3000 units per reel), for use in automated pick-and-place component installation.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet
    application/pdf 553.56 KB
    7/15/2021
    553.56 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions
    application/pdf 386.14 KB
    7/15/2021
    386.14 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Magnetic Sensor IC Selection Chart --
    application/pdf 372.87 KB
    10/25/2022
    372.87 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions
    application/pdf 386.14 KB
    7/15/2021
    386.14 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet
    application/pdf 553.56 KB
    7/15/2021
    553.56 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    12/20/2022
    4.85 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Name
    Description
    File Size
    Date
    Size
    SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet
    553.56 KB
    7/15/2021
    Position Sensors Product Range Guide
    4.85 MB
    12/20/2022
    50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions
    386.14 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Magnetic Sensors CAD Models - grouped
    130.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    7/25/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Magnetic Sensor IC Selection Chart --
    372.87 KB
    10/25/2022
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/11/2021
    All-Terrain Vehicle Solutions
    803.57 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021
    Magnetic Sensors Product Photos - grouped
    1.22 MB
    7/15/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SL353LT
    Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, ultra low power (1.8 μA, 2.8 Vdc), low duty cycle, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-hall-effect-sensor-ics-sot-23-2000-ciid-161052
    SL353LT
    Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, ultra low power (1.8 μA, 2.8 Vdc), low duty cycle, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-hall-effect-sensor-ics-sot-23-2000-ciid-161052