/content/sps/au/en/search-results.html

    magnetic sensors

    4AV Series Magnetic sensor

    4AV Series vane-operated position sensors carry an integral magnet; a ferrous vane passing through the gap shunts magnetic flux away from the Hall sensor. Used as limit switches, tachometer sensors or synchronizing elements, with sinking output.

    Overview

    AV vane operated integral magnet position sensors are operated by passing a ferrous vane through the gap between the Hall sensor and the magnet, shunting the magnetic flux away from the sensor. AVs can be used as limit switches by operating with a single large vane: as tachometer sensors by using toothed wheels: or as synchronizing elements by using cams or sectors.

    Specifications

    Others

    • Industry
      • Aerospace
    • Output Type
      • Current sinking

    Others

    • Industry
      • Aerospace
    • Output Type
      • Current sinking
    • Industry : Aerospace
    • Output Type : Current sinking
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    4AV Series - Solid State Vane Switches
    application/pdf 358.78 KB
    8/13/2025
    358.78 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    4AV Series Hall Effect Vane Position Sensors
    application/pdf 213.44 KB
    8/12/2025
    213.44 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    4AV Series Hall Effect Vane Position Sensors
    application/pdf 213.44 KB
    8/12/2025
    213.44 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    4AV Series - Solid State Vane Switches
    application/pdf 358.78 KB
    8/13/2025
    358.78 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    4AV Series - Solid State Vane Switches
    358.78 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    4AV Series Hall Effect Vane Position Sensors
    213.44 KB
    8/12/2025
    Building Value-Added Solutions: Magnetic Sensing Technologies
    405.41 KB
    8/12/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1GP6002
    AUTOMOTIVE SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-4av-series-2000-ciid-160891
    1GP6002
    AUTOMOTIVE SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-4av-series-2000-ciid-160891
    4AV19F
    4AV Series Hall-Effect Vane with 24 AWG irradiated polyethelene 558,8 mm [22 in] lead wires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-4av-series-2000-ciid-160891
    4AV19F
    4AV Series Hall-Effect Vane with 24 AWG irradiated polyethelene 558,8 mm [22 in] lead wires
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-4av-series-2000-ciid-160891