/content/sps/au/en/search-results.html

    gas sensors

    7 Series Gas Sensor

    City Technology's 7-Series range is suited to general gas detection applications including oxygen and toxic gases. Sensors are suitable for use in portable or fixed gas detectors and medical gas applications

    Overview
    City Technology's 7 Series range is suited to general gas detection applications including oxygen and toxic gases. Sensors are suitable for use in portable or fixed gas detectors and medical gas applications.
    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell Citytech

    Standards & Certifications

    • Standards & Certifications
      • ANSI/ISA 92.00.01
      • ANSI/ISA 92.00.01-2010
      • ANSI/ISA 92.04.01
      • AS/NZS 4641
      • AS/NZS 4641-2007
      • ATEX and IEC Ex Certified per EN IEC 60079-0 and EN IEC 60079-11
      • BS EN 45544-1
      • BS EN 45544-1:2015
      • BS EN 50104
      • EN 50379
      • HJ 57-2017
      • RoHS Compliant

    Features

    • Features & Benefits
      • 0 Voltage Biased Operation
      • 1:1 Cros Interference To HBR
      • 4th Electrode for Compensation of Environmental Changes
      • A Robust Carbon Monoxide Sensor Suitable for Portable Life Safety Applications
      • Amperometric 3 Electrode Sensor Cell
      • Compact Form Factor
      • Digital Interface and Traceability
      • Electrical Connection via PCB Pins or Solder Tags
      • Enables Smaller Instruments
      • End-Of-Life Indication
      • Extremely Small Size
      • False Alarm Immunity
      • Fast Response
      • Fault Indication
      • Fixed Organic Gel Electrolyte
      • Good Zero Stability
      • High Reliability
      • High Resolution
      • Higher Output Signal and Sensitivity
      • Highly Selective for Acid Gases
      • Highly Sensitive
      • Hydrous Electrolyte
      • Incorporates Scavenging Electrode for Removal of by-Products
      • Interchangeable
      • Linear Output From 0-100% Oxygen
      • Long Life
      • Low Profile
      • Low Susceptibility To Abrupt Changes of Humidity
      • Molex Connector
      • No CO2 Interference
      • OEM Lock
      • Pre-Calibrated
      • Resistant To Drying Out
      • Robust 7-Series Packaging
      • Surface Mount Spring Contacts

    Technical Specifications

    • Cross Sensitivity
      • < 60 ppm

    Material Specifications

    • O-Ring Material
      • FKM60 ± 5 Shore A

    Electrical Specifications

    • Maximum Current
      • 25 A

    Applications & Compatibility

    • Application
      • Automotive Applications
      • Chemical Industry
      • Emissions Applications
      • Environmental Monitoring
      • Food Industry
      • Indoor Air Quality (IAQ) Measurement
      • Industrial Safety
      • Leakage Detection
      • Life Safety Applications
      • Medical Gas Applications
      • Monitoring of IDLH Levels
      • Parking Garages
      • Petrochemical Industry
      • Pharmaceutical Industry
      • Portable & Fixed Life Safety
      • Refrigeration Industry
      • Semiconductor Industry
      • Smoking Cessation
      • TVL Monitoring (Threshold Value Level)
      • Water Treatment Plants

    Others

    • Recommended Load Resistor
      • 10 Ohm
    • Operating Principle
      • 3-Electrode Electrochemical
    • Response Time
      • < 15 Seconds
    • Industry
      • Energy

    Overview

    • Brand
      • Honeywell
      • Honeywell Citytech

    Standards & Certifications

    • Standards & Certifications
      • ANSI/ISA 92.00.01
      • ANSI/ISA 92.00.01-2010
      • ANSI/ISA 92.04.01
      • AS/NZS 4641
      • AS/NZS 4641-2007
      • ATEX and IEC Ex Certified per EN IEC 60079-0 and EN IEC 60079-11
      • BS EN 45544-1
      • BS EN 45544-1:2015
      • BS EN 50104
      • EN 50379
      • HJ 57-2017
      • RoHS Compliant

    Features

    • Features & Benefits
      • 0 Voltage Biased Operation
      • 1:1 Cros Interference To HBR
      • 4th Electrode for Compensation of Environmental Changes
      • A Robust Carbon Monoxide Sensor Suitable for Portable Life Safety Applications
      • Amperometric 3 Electrode Sensor Cell
      • Compact Form Factor
      • Digital Interface and Traceability
      • Electrical Connection via PCB Pins or Solder Tags
      • Enables Smaller Instruments
      • End-Of-Life Indication
      • Extremely Small Size
      • False Alarm Immunity
      • Fast Response
      • Fault Indication
      • Fixed Organic Gel Electrolyte
      • Good Zero Stability
      • High Reliability
      • High Resolution
      • Higher Output Signal and Sensitivity
      • Highly Selective for Acid Gases
      • Highly Sensitive
      • Hydrous Electrolyte
      • Incorporates Scavenging Electrode for Removal of by-Products
      • Interchangeable
      • Linear Output From 0-100% Oxygen
      • Long Life
      • Low Profile
      • Low Susceptibility To Abrupt Changes of Humidity
      • Molex Connector
      • No CO2 Interference
      • OEM Lock
      • Pre-Calibrated
      • Resistant To Drying Out
      • Robust 7-Series Packaging
      • Surface Mount Spring Contacts

    Technical Specifications

    • Cross Sensitivity
      • < 60 ppm

    Material Specifications

    • O-Ring Material
      • FKM60 ± 5 Shore A

    Electrical Specifications

    • Maximum Current
      • 25 A

    Applications & Compatibility

    • Application
      • Automotive Applications
      • Chemical Industry
      • Emissions Applications
      • Environmental Monitoring
      • Food Industry
      • Indoor Air Quality (IAQ) Measurement
      • Industrial Safety
      • Leakage Detection
      • Life Safety Applications
      • Medical Gas Applications
      • Monitoring of IDLH Levels
      • Parking Garages
      • Petrochemical Industry
      • Pharmaceutical Industry
      • Portable & Fixed Life Safety
      • Refrigeration Industry
      • Semiconductor Industry
      • Smoking Cessation
      • TVL Monitoring (Threshold Value Level)
      • Water Treatment Plants

    Others

    • Recommended Load Resistor
      • 10 Ohm
    • Operating Principle
      • 3-Electrode Electrochemical
    • Response Time
      • < 15 Seconds
    • Industry
      • Energy
    • Brand : Honeywell|Honeywell Citytech
    • Standards & Certifications : ANSI/ISA 92.00.01|ANSI/ISA 92.00.01-2010|ANSI/ISA 92.04.01|AS/NZS 4641|AS/NZS 4641-2007|ATEX and IEC Ex Certified per EN IEC 60079-0 and EN IEC 60079-11|BS EN 45544-1|BS EN 45544-1:2015|BS EN 50104|EN 50379|HJ 57-2017|RoHS Compliant
    • Recommended Load Resistor : 10 Ohm
    • Operating Principle : 3-Electrode Electrochemical
    • Features & Benefits : 0 Voltage Biased Operation|1:1 Cros Interference To HBR|4th Electrode for Compensation of Environmental Changes|A Robust Carbon Monoxide Sensor Suitable for Portable Life Safety Applications|Amperometric 3 Electrode Sensor Cell|Compact Form Factor|Digital Interface and Traceability|Electrical Connection via PCB Pins or Solder Tags|Enables Smaller Instruments|End-Of-Life Indication|Extremely Small Size|False Alarm Immunity|Fast Response|Fault Indication|Fixed Organic Gel Electrolyte|Good Zero Stability|High Reliability|High Resolution|Higher Output Signal and Sensitivity|Highly Selective for Acid Gases|Highly Sensitive|Hydrous Electrolyte|Incorporates Scavenging Electrode for Removal of by-Products|Interchangeable|Linear Output From 0-100% Oxygen|Long Life|Low Profile|Low Susceptibility To Abrupt Changes of Humidity|Molex Connector|No CO2 Interference|OEM Lock|Pre-Calibrated|Resistant To Drying Out|Robust 7-Series Packaging|Surface Mount Spring Contacts
    • Cross Sensitivity : < 60 ppm
    • O-Ring Material : FKM60 ± 5 Shore A
    • Maximum Current : 25 A
    • Response Time : < 15 Seconds
    • Application : Automotive Applications|Chemical Industry|Emissions Applications|Environmental Monitoring|Food Industry|Indoor Air Quality (IAQ) Measurement|Industrial Safety|Leakage Detection|Life Safety Applications|Medical Gas Applications|Monitoring of IDLH Levels|Parking Garages|Petrochemical Industry|Pharmaceutical Industry|Portable & Fixed Life Safety|Refrigeration Industry|Semiconductor Industry|Smoking Cessation|TVL Monitoring (Threshold Value Level)|Water Treatment Plants
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    7H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 397.87 KB
    1/28/2026
    397.87 KB
    7OXV Oxygen (O2) Sensor Datasheet
    application/pdf 326.15 KB
    2/3/2026
    326.15 KB
    MND2 MediceL Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 606.23 KB
    1/28/2026
    606.23 KB
    MNO2 & MNO2B MediceL Nitric Oxide (NO) Sensor Datasheet
    application/pdf 606.27 KB
    1/28/2026
    606.27 KB
    7NT sensor Datasheet Datasheet
    application/pdf 418.15 KB
    1/28/2026
    418.15 KB
    7NT sensor Datasheet Datasheet
    application/pdf 418.15 KB
    1/28/2026
    418.15 KB
    7EF Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 275.99 KB
    2/3/2026
    275.99 KB
    7HLM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 401.86 KB
    2/3/2026
    401.86 KB
    MNO2 & MNO2B MediceL Nitric Oxide (NO) Sensor Datasheet
    application/pdf 606.28 KB
    1/28/2026
    606.28 KB
    7HHLM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 400.05 KB
    2/3/2026
    400.05 KB
    7NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 387.83 KB
    1/28/2026
    387.83 KB
    A7EF Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 404.78 KB
    2/3/2026
    404.78 KB
    7HYE Hydrogen (H2) Sensor Datasheet
    application/pdf 290.62 KB
    1/28/2026
    290.62 KB
    7HCN Hydrogen Cyanide (HCN) Sensor Datasheet
    application/pdf 358.28 KB
    2/3/2026
    358.28 KB
    7E Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 273.76 KB
    2/3/2026
    273.76 KB
    7ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 452.6 KB
    1/28/2026
    452.6 KB
    7HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 299.24 KB
    2/3/2026
    299.24 KB
    7ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    application/pdf 326.72 KB
    1/28/2026
    326.72 KB
    A7E Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 402.76 KB
    2/3/2026
    402.76 KB
    T7OX-V Oxygen (O2) Sensor Datasheet
    application/pdf 335.84 KB
    2/3/2026
    335.84 KB
    7OZ Ozone (O3) Sensor Datasheet
    application/pdf 601.91 KB
    2/3/2026
    601.91 KB
    7CLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 600.75 KB
    2/3/2026
    600.75 KB
    7HH Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 397.41 KB
    2/3/2026
    397.41 KB
    7HL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 372.06 KB
    1/28/2026
    372.06 KB
    7SH Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 436.76 KB
    2/3/2026
    436.76 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note - 7 Series
    application/pdf 141.89 KB
    11/5/2025
    141.89 KB
    Name
    Description
    File Size
    Date
    Size
    7H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 397.87 KB
    1/28/2026
    397.87 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    7OXV Oxygen (O2) Sensor Datasheet
    application/pdf 326.15 KB
    2/3/2026
    326.15 KB
    MND2 MediceL Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 606.23 KB
    1/28/2026
    606.23 KB
    MNO2 & MNO2B MediceL Nitric Oxide (NO) Sensor Datasheet
    application/pdf 606.27 KB
    1/28/2026
    606.27 KB
    7NT sensor Datasheet Datasheet
    application/pdf 418.15 KB
    1/28/2026
    418.15 KB
    7NT sensor Datasheet Datasheet
    application/pdf 418.15 KB
    1/28/2026
    418.15 KB
    7EF Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 275.99 KB
    2/3/2026
    275.99 KB
    7HLM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 401.86 KB
    2/3/2026
    401.86 KB
    MNO2 & MNO2B MediceL Nitric Oxide (NO) Sensor Datasheet
    application/pdf 606.28 KB
    1/28/2026
    606.28 KB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    7HHLM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 400.05 KB
    2/3/2026
    400.05 KB
    Application Note - 7 Series
    application/pdf 141.89 KB
    11/5/2025
    141.89 KB
    7NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 387.83 KB
    1/28/2026
    387.83 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    A7EF Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 404.78 KB
    2/3/2026
    404.78 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    7HYE Hydrogen (H2) Sensor Datasheet
    application/pdf 290.62 KB
    1/28/2026
    290.62 KB
    7HCN Hydrogen Cyanide (HCN) Sensor Datasheet
    application/pdf 358.28 KB
    2/3/2026
    358.28 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    7E Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 273.76 KB
    2/3/2026
    273.76 KB
    7ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 452.6 KB
    1/28/2026
    452.6 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    7HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 299.24 KB
    2/3/2026
    299.24 KB
    7ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    application/pdf 326.72 KB
    1/28/2026
    326.72 KB
    A7E Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 402.76 KB
    2/3/2026
    402.76 KB
    T7OX-V Oxygen (O2) Sensor Datasheet
    application/pdf 335.84 KB
    2/3/2026
    335.84 KB
    7OZ Ozone (O3) Sensor Datasheet
    application/pdf 601.91 KB
    2/3/2026
    601.91 KB
    7CLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 600.75 KB
    2/3/2026
    600.75 KB
    7HH Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 397.41 KB
    2/3/2026
    397.41 KB
    7HL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 372.06 KB
    1/28/2026
    372.06 KB
    7SH Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 436.76 KB
    2/3/2026
    436.76 KB
    Name
    Description
    File Size
    Date
    Size
    7H Hydrogen Sulfide (H2S) Sensor Datasheet
    397.87 KB
    1/28/2026
    7OXV Oxygen (O2) Sensor Datasheet
    326.15 KB
    2/3/2026
    MND2 MediceL Nitrogen Dioxide (NO2) Sensor Datasheet
    606.23 KB
    1/28/2026
    MNO2 & MNO2B MediceL Nitric Oxide (NO) Sensor Datasheet
    606.27 KB
    1/28/2026
    7NT sensor Datasheet Datasheet
    418.15 KB
    1/28/2026
    7NT sensor Datasheet Datasheet
    418.15 KB
    1/28/2026
    7EF Carbon Monoxide (CO) Sensor Datasheet
    275.99 KB
    2/3/2026
    7HLM Hydrogen Sulfide (H2S) Sensor Datasheet
    401.86 KB
    2/3/2026
    MNO2 & MNO2B MediceL Nitric Oxide (NO) Sensor Datasheet
    606.28 KB
    1/28/2026
    7HHLM Hydrogen Sulfide (H2S) Sensor Datasheet
    400.05 KB
    2/3/2026
    7NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    387.83 KB
    1/28/2026
    A7EF Carbon Monoxide (CO) Sensor Datasheet
    404.78 KB
    2/3/2026
    7HYE Hydrogen (H2) Sensor Datasheet
    290.62 KB
    1/28/2026
    7HCN Hydrogen Cyanide (HCN) Sensor Datasheet
    358.28 KB
    2/3/2026
    7E Carbon Monoxide (CO) Sensor Datasheet
    273.76 KB
    2/3/2026
    7ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    452.6 KB
    1/28/2026
    7HYT Hydrogen (H2) Sensor Datasheet
    299.24 KB
    2/3/2026
    7ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    326.72 KB
    1/28/2026
    A7E Carbon Monoxide (CO) Sensor Datasheet
    402.76 KB
    2/3/2026
    T7OX-V Oxygen (O2) Sensor Datasheet
    335.84 KB
    2/3/2026
    7OZ Ozone (O3) Sensor Datasheet
    601.91 KB
    2/3/2026
    7CLH Chlorine (Cl2) Sensor Datasheet
    600.75 KB
    2/3/2026
    7HH Hydrogen Sulfide (H2S) Sensor Datasheet
    397.41 KB
    2/3/2026
    7HL Hydrogen Chloride (HCl) Sensor Datasheet
    372.06 KB
    1/28/2026
    7SH Sulfur Dioxide (SO2) Sensor Datasheet
    436.76 KB
    2/3/2026
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    497 KB
    12/2/2025
    OP09 Electrochemical 3 - Electrode Biased Toxic
    380.66 KB
    12/2/2025
    OP19 4OxLL and 5OxLL CiTiceL
    681.4 KB
    12/2/2025
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    437.41 KB
    12/2/2025
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    418.49 KB
    12/2/2025
    OP07 Electrochemical 2-Electrode Toxic
    306.27 KB
    12/2/2025
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    530.29 KB
    12/2/2025
    OP15 4 - Electrode Millivolt Output CiTiceLs
    862.89 KB
    12/2/2025
    OP14 mV Output CiTiceLs
    830.87 KB
    12/2/2025
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    351.67 KB
    12/2/2025
    4-20 mA and 0.4-2.0 V Transmitters OP18
    853.67 KB
    12/2/2025
    OP20 Electrochemical 4 - Electrode Toxic
    429.39 KB
    12/2/2025
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    383.72 KB
    12/2/2025
    OP21 Sensoric 4 - 20 mA Transmitter Module
    378.97 KB
    12/2/2025
    IRceL NDIR Sensors OP17
    371.34 KB
    12/2/2025
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    579.34 KB
    12/2/2025
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    505.03 KB
    12/2/2025
    DG03 Electrochemical 3 - Electrode Biased Toxic
    461.38 KB
    12/2/2025
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    304.94 KB
    12/2/2025
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    357.78 KB
    12/9/2025
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    354.83 KB
    12/9/2025
    Product Safety Data Sheet 5.1 - Sixth Sense
    360.82 KB
    12/9/2025
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    351.5 KB
    12/9/2025
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    363.09 KB
    12/9/2025
    Product Safety Data Sheet 5.3 - Sixth Sense
    306.27 KB
    12/9/2025
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    353.88 KB
    12/9/2025
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    361.07 KB
    12/9/2025
    Product Safety Data Sheet 12.1 - Sixth Sense
    70.71 KB
    12/9/2025
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    363.29 KB
    12/9/2025
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    350.23 KB
    12/9/2025
    Product Safety Data Sheet 22 - Pellistors
    288.3 KB
    12/9/2025
    Product Safety Data Sheet 21 - Non-hazardous Products
    341.64 KB
    12/9/2025
    Product Safety Data Sheet 20 - Electrolyte 212
    350.81 KB
    12/9/2025
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    70.96 KB
    12/9/2025
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    362.28 KB
    12/9/2025
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    352.68 KB
    12/9/2025
    Product Safety Data Sheet 4 - Electrolyte Part 13
    361.31 KB
    12/9/2025
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    356.11 KB
    12/9/2025
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    362.21 KB
    12/9/2025
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    361.39 KB
    12/9/2025
    Product Safety Data Sheet 1 - Electrolyte 709
    358.02 KB
    12/9/2025
    Product Safety Data Sheet 5.2 - Sixth Sense
    364.28 KB
    12/9/2025
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    356.92 KB
    12/9/2025
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    365.17 KB
    12/9/2025
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    351.1 KB
    12/9/2025
    Product Safety Data Sheet 5 - Electrolyte RM121
    85.91 KB
    12/9/2025
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    353.08 KB
    12/9/2025
    Product Safety Data Sheet 3 - Electrolyte 10466
    360.68 KB
    12/9/2025
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    905.17 KB
    8/28/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Sensor Identification - Tech Note
    537.51 KB
    12/2/2025
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    331.86 KB
    12/2/2025
    Customization of B030 mV PCBs - Tech Note
    311.02 KB
    12/2/2025
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    204.85 KB
    12/2/2025
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    230.58 KB
    12/2/2025
    Sensor Connections - Tech Note
    226.09 KB
    12/2/2025
    Health and Safety Guidelines - Tech Note
    257.52 KB
    12/2/2025
    Application Note - 7 Series
    141.89 KB
    11/5/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    75-024803430079
    CO 3E 300 - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-024803430079
    CO 3E 300 - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-036103430079
    H2 3E 1% - 7 Series
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    75-036103430079
    H2 3E 1% - 7 Series
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    75-036403430079
    H2 3E 4% - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-036403430079
    H2 3E 4% - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-043603230079
    Cl2 10 – 7 series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-043603230079
    Cl2 10 – 7 series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-044103230079
    Cl2 50 - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-044103230079
    Cl2 50 - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-063523730079
    PH3 3E 5 F LT - 7 Series
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    75-063523730079
    PH3 3E 5 F LT - 7 Series
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    75-063533730079
    PH3 3E 5 LT - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-063533730079
    PH3 3E 5 LT - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-073102130079
    AsH3 2E 1 - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-073102130079
    AsH3 2E 1 - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-073123730079
    AsH3 3E 1 F LT - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-073123730079
    AsH3 3E 1 F LT - 7 Series
    https://s7d1.scene7.com/is/image/Honeywell65/Satellite XT
    75-073133730079
    Arsine AsH3 7-series Sensor 3E 1 LT (0-1ppm) Honeywell Sensoric
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    75-073133730079
    Arsine AsH3 7-series Sensor 3E 1 LT (0-1ppm) Honeywell Sensoric
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series