/content/sps/au/en/search-results.html

    gas sensors

    3 Series Gas Sensor

    The 3 Series range is City Technology's original gas sensor range. A wide variety of sensors are available in this format and are can be supplied with 4 mA to 20 mA and mV transmitter boards. The 7 Series is the natural replacement for the range

    Overview
    The 3 Series range is City Technology's original gas sensor range. A wide variety of sensors are available in this format and are can be supplied with 4 mA to 20 mA and mV transmitter boards. The 7 Series is the natural replacement for the range.
    Specifications

    Applications & Compatibility

    • Application
      • Ambient Environmental Monitoring
      • Smoking Cessation

    Overview

    • Warranty
      • 1 Year
    • Brand
      • Honeywell
      • Honeywell Citytech

    Operating Characteristics

    • Storage Temperature
      • 0 to 20°C
    • Operating Humidity Range
      • 15 to 90% RH (Non-Condensing)

    Features

    • Series Name
      • 1
      • 3
    • Operating Principle
      • 3-Electrode Electrochemical
      • 4-Electrode Electrochemical
    • Features & Benefits
      • Custom-Built Low Noise Board Achieves High Accuracy Under ppb Level
      • Electrical Connection via PCB Pins or Solder Tags
      • Extremely Small Size
      • Factory Calibrated MV Output
      • Fast Response and Recovery Time
      • High Correlation with Control Station
      • High Resolution
      • Improved Performance Variability
      • Individual Compensation for Temperature and Cros Sensitivity
      • Industry Leading Reliability
      • Industry Standard 4-20 Ma Output
      • Integrated Gas Manifold
      • Low Detection Limit
      • Low Profile
      • On-Board Hydrogen and Temperature Compensation
      • Range of Accessories Available
      • Robust 3-Series Packaging
      • Superior Long-Term Performance at Temperature and Humidity Extremes
      • Surface Mount Spring Contacts

    Material Specifications

    • Pin Material
      • Gold Plated
    • Contact Material
      • Gold Plated
      • Mild Steel with Gold Flash Over Nickel Plate

    Technical Specifications

    • Output Signal
      • 4 to 20 mA
    • Gases Detected
      • Carbon Monoxide (CO)
      • Chlorine (CL)
      • Hydrogen (H)
      • Hydrogen Compensated Carbon Monoxide
      • Hydrogen Sulfide (H2S)
      • Nitric Oxide (NO)
      • Nitrogen Dioxide (NO2)
      • Ozone
      • Sulfur Dioxide (SO2)

    Electrical Specifications

    • Operating Voltage
      • 3 to 10 VDC
      • 7 to 18 VDC
    • Operating Current
      • 250 µA
      • 500 µA

    Standards & Certifications

    • Approvals
      • ANSI/ISA 92.00.01-2010
      • AS/NZS 4641-2007
      • BS EN 45544-1:2015

    Others

    • Industry
      • Energy

    Applications & Compatibility

    • Application
      • Ambient Environmental Monitoring
      • Smoking Cessation

    Overview

    • Warranty
      • 1 Year
    • Brand
      • Honeywell
      • Honeywell Citytech

    Operating Characteristics

    • Storage Temperature
      • 0 to 20°C
    • Operating Humidity Range
      • 15 to 90% RH (Non-Condensing)

    Features

    • Series Name
      • 1
      • 3
    • Operating Principle
      • 3-Electrode Electrochemical
      • 4-Electrode Electrochemical
    • Features & Benefits
      • Custom-Built Low Noise Board Achieves High Accuracy Under ppb Level
      • Electrical Connection via PCB Pins or Solder Tags
      • Extremely Small Size
      • Factory Calibrated MV Output
      • Fast Response and Recovery Time
      • High Correlation with Control Station
      • High Resolution
      • Improved Performance Variability
      • Individual Compensation for Temperature and Cros Sensitivity
      • Industry Leading Reliability
      • Industry Standard 4-20 Ma Output
      • Integrated Gas Manifold
      • Low Detection Limit
      • Low Profile
      • On-Board Hydrogen and Temperature Compensation
      • Range of Accessories Available
      • Robust 3-Series Packaging
      • Superior Long-Term Performance at Temperature and Humidity Extremes
      • Surface Mount Spring Contacts

    Material Specifications

    • Pin Material
      • Gold Plated
    • Contact Material
      • Gold Plated
      • Mild Steel with Gold Flash Over Nickel Plate

    Technical Specifications

    • Output Signal
      • 4 to 20 mA
    • Gases Detected
      • Carbon Monoxide (CO)
      • Chlorine (CL)
      • Hydrogen (H)
      • Hydrogen Compensated Carbon Monoxide
      • Hydrogen Sulfide (H2S)
      • Nitric Oxide (NO)
      • Nitrogen Dioxide (NO2)
      • Ozone
      • Sulfur Dioxide (SO2)

    Electrical Specifications

    • Operating Voltage
      • 3 to 10 VDC
      • 7 to 18 VDC
    • Operating Current
      • 250 µA
      • 500 µA

    Standards & Certifications

    • Approvals
      • ANSI/ISA 92.00.01-2010
      • AS/NZS 4641-2007
      • BS EN 45544-1:2015

    Others

    • Industry
      • Energy
    • Application : Ambient Environmental Monitoring|Smoking Cessation
    • Warranty : 1 Year
    • Storage Temperature : 0 to 20°C
    • Series Name : 1|3
    • Pin Material : Gold Plated
    • Output Signal : 4 to 20 mA
    • Operating Voltage : 3 to 10 VDC|7 to 18 VDC
    • Operating Principle : 3-Electrode Electrochemical|4-Electrode Electrochemical
    • Operating Humidity Range : 15 to 90% RH (Non-Condensing)
    • Operating Current : 250 µA|500 µA
    • Industry : Energy
    • Gases Detected : Carbon Monoxide (CO)|Chlorine (CL)|Hydrogen (H)|Hydrogen Compensated Carbon Monoxide|Hydrogen Sulfide (H2S)|Nitric Oxide (NO)|Nitrogen Dioxide (NO2)|Ozone|Sulfur Dioxide (SO2)
    • Features & Benefits : Custom-Built Low Noise Board Achieves High Accuracy Under ppb Level|Electrical Connection via PCB Pins or Solder Tags|Extremely Small Size|Factory Calibrated MV Output|Fast Response and Recovery Time|High Correlation with Control Station|High Resolution|Improved Performance Variability|Individual Compensation for Temperature and Cros Sensitivity|Industry Leading Reliability|Industry Standard 4-20 Ma Output|Integrated Gas Manifold|Low Detection Limit|Low Profile|On-Board Hydrogen and Temperature Compensation|Range of Accessories Available|Robust 3-Series Packaging|Superior Long-Term Performance at Temperature and Humidity Extremes|Surface Mount Spring Contacts
    • Contact Material : Gold Plated|Mild Steel with Gold Flash Over Nickel Plate
    • Brand : Honeywell|Honeywell Citytech
    • Approvals : ANSI/ISA 92.00.01-2010|AS/NZS 4641-2007|BS EN 45544-1:2015
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    3M Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 435.9 KB
    1/21/2026
    435.9 KB
    A3OZ Ozone (O3) Sensor Datasheet
    application/pdf 316.62 KB
    1/21/2026
    316.62 KB
    3NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 308.71 KB
    1/21/2026
    308.71 KB
    3ME/F Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 305.02 KB
    12/16/2025
    305.02 KB
    A3ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 542.73 KB
    1/21/2026
    542.73 KB
    3ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    application/pdf 300.25 KB
    1/21/2026
    300.25 KB
    3MCLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 306.64 KB
    1/21/2026
    306.64 KB
    T3NT Nitric Oxide (NO) Sensor Datasheet
    application/pdf 309.72 KB
    1/21/2026
    309.72 KB
    3SF/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 308.74 KB
    1/21/2026
    308.74 KB
    3HCN Hydrogen Cyanide (HCN) Sensor Datasheet
    application/pdf 315.02 KB
    1/20/2026
    315.02 KB
    3HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 306.62 KB
    1/21/2026
    306.62 KB
    3SH Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 310.55 KB
    1/21/2026
    310.55 KB
    3SC Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 502.95 KB
    1/21/2026
    502.95 KB
    3E Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 391.13 KB
    1/21/2026
    391.13 KB
    A3CO Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 311.92 KB
    1/21/2026
    311.92 KB
    3MNDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 306.09 KB
    1/20/2026
    306.09 KB
    3ND Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 306.52 KB
    1/21/2026
    306.52 KB
    A3E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 314.32 KB
    1/21/2026
    314.32 KB
    3MHL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 308.76 KB
    1/20/2026
    308.76 KB
    3MNF/F Nitric Oxide (NO) Sensor Datasheet
    application/pdf 302.81 KB
    1/21/2026
    302.81 KB
    3HL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 304.77 KB
    1/20/2026
    304.77 KB
    3H/LM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 296.8 KB
    1/21/2026
    296.8 KB
    3F/D Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 306.23 KB
    1/21/2026
    306.23 KB
    3CLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 305.47 KB
    1/21/2026
    305.47 KB
    3MH Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 305.26 KB
    1/20/2026
    305.26 KB
    3E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 436.51 KB
    1/21/2026
    436.51 KB
    T3S/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 318.61 KB
    1/21/2026
    318.61 KB
    3NF/F Nitric Oxide (NO) Sensor Datasheet
    application/pdf 308.24 KB
    1/21/2026
    308.24 KB
    3SF Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 286.87 KB
    1/20/2026
    286.87 KB
    3MF Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 307.75 KB
    1/20/2026
    307.75 KB
    3HH/LM Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 294.84 KB
    12/16/2025
    294.84 KB
    T3ND Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 309.14 KB
    1/21/2026
    309.14 KB
    3MHYT Hydrogen (H2) Sensor Datasheet
    application/pdf 305.13 KB
    1/20/2026
    305.13 KB
    A3E/D Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 314.47 KB
    12/16/2025
    314.47 KB
    T3NF/F Nitric Oxide (NO) Sensor Datasheet
    application/pdf 318.71 KB
    1/21/2026
    318.71 KB
    3OZ Ozone (O3) Sensor Datasheet
    application/pdf 303.08 KB
    1/21/2026
    303.08 KB
    T3F/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 315.66 KB
    1/21/2026
    315.66 KB
    T3H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 327.57 KB
    1/21/2026
    327.57 KB
    3H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 296.03 KB
    1/21/2026
    296.03 KB
    T3HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 315.97 KB
    1/21/2026
    315.97 KB
    T3HL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 321.53 KB
    1/21/2026
    321.53 KB
    T3E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 314.41 KB
    1/21/2026
    314.41 KB
    T3HYE Hydrogen (H2) Sensor Datasheet
    application/pdf 316.35 KB
    1/21/2026
    316.35 KB
    3HYE Hydrogen (H2) Sensor Datasheet
    application/pdf 302.23 KB
    1/21/2026
    302.23 KB
    A3ME/F Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 304.71 KB
    12/16/2025
    304.71 KB
    T3CLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 305.83 KB
    1/21/2026
    305.83 KB
    3MSF Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 302.09 KB
    1/21/2026
    302.09 KB
    Citytech T3ST/F Sulfur Dioxide (SO2) Sensor
    application/pdf 330.25 KB
    1/20/2026
    330.25 KB
    3ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 308.71 KB
    1/20/2026
    308.71 KB
    T3SH Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 315.58 KB
    1/21/2026
    315.58 KB
    3NT Nitric Oxide (NO) Sensor Datasheet
    application/pdf 309.64 KB
    1/21/2026
    309.64 KB
    3F/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 310.96 KB
    1/21/2026
    310.96 KB
    2E/F Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 305.44 KB
    12/16/2025
    305.44 KB
    T3NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 336.46 KB
    1/20/2026
    336.46 KB
    MNO-1 Nitric Oxide (NO) Sensor Datasheet
    application/pdf 471.08 KB
    1/20/2026
    471.08 KB
    MND-1S Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 327.23 KB
    1/21/2026
    327.23 KB
    A2E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 321.09 KB
    1/21/2026
    321.09 KB
    A3ME/D Hydrogen Compensated Carbon Monoxide (CO-H2) Sensor Datasheet
    application/pdf 306.28 KB
    1/21/2026
    306.28 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    3EF Sensor CAD Model
    application/zip 387.9 KB
    11/5/2025
    387.9 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Notes - 3 Series
    application/pdf 493.56 KB
    11/5/2025
    493.56 KB
    Name
    Description
    File Size
    Date
    Size
    3M Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 435.9 KB
    1/21/2026
    435.9 KB
    A3OZ Ozone (O3) Sensor Datasheet
    application/pdf 316.62 KB
    1/21/2026
    316.62 KB
    3NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 308.71 KB
    1/21/2026
    308.71 KB
    3ME/F Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 305.02 KB
    12/16/2025
    305.02 KB
    A3ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 542.73 KB
    1/21/2026
    542.73 KB
    3ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    application/pdf 300.25 KB
    1/21/2026
    300.25 KB
    3MCLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 306.64 KB
    1/21/2026
    306.64 KB
    T3NT Nitric Oxide (NO) Sensor Datasheet
    application/pdf 309.72 KB
    1/21/2026
    309.72 KB
    3SF/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 308.74 KB
    1/21/2026
    308.74 KB
    3HCN Hydrogen Cyanide (HCN) Sensor Datasheet
    application/pdf 315.02 KB
    1/20/2026
    315.02 KB
    3HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 306.62 KB
    1/21/2026
    306.62 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    3SH Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 310.55 KB
    1/21/2026
    310.55 KB
    3SC Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 502.95 KB
    1/21/2026
    502.95 KB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    3E Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 391.13 KB
    1/21/2026
    391.13 KB
    A3CO Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 311.92 KB
    1/21/2026
    311.92 KB
    3MNDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 306.09 KB
    1/20/2026
    306.09 KB
    3ND Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 306.52 KB
    1/21/2026
    306.52 KB
    A3E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 314.32 KB
    1/21/2026
    314.32 KB
    3MHL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 308.76 KB
    1/20/2026
    308.76 KB
    3MNF/F Nitric Oxide (NO) Sensor Datasheet
    application/pdf 302.81 KB
    1/21/2026
    302.81 KB
    3HL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 304.77 KB
    1/20/2026
    304.77 KB
    3H/LM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 296.8 KB
    1/21/2026
    296.8 KB
    3F/D Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 306.23 KB
    1/21/2026
    306.23 KB
    3CLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 305.47 KB
    1/21/2026
    305.47 KB
    3MH Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 305.26 KB
    1/20/2026
    305.26 KB
    3E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 436.51 KB
    1/21/2026
    436.51 KB
    T3S/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 318.61 KB
    1/21/2026
    318.61 KB
    3NF/F Nitric Oxide (NO) Sensor Datasheet
    application/pdf 308.24 KB
    1/21/2026
    308.24 KB
    3SF Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 286.87 KB
    1/20/2026
    286.87 KB
    3MF Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 307.75 KB
    1/20/2026
    307.75 KB
    3HH/LM Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 294.84 KB
    12/16/2025
    294.84 KB
    T3ND Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 309.14 KB
    1/21/2026
    309.14 KB
    3MHYT Hydrogen (H2) Sensor Datasheet
    application/pdf 305.13 KB
    1/20/2026
    305.13 KB
    A3E/D Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 314.47 KB
    12/16/2025
    314.47 KB
    T3NF/F Nitric Oxide (NO) Sensor Datasheet
    application/pdf 318.71 KB
    1/21/2026
    318.71 KB
    3OZ Ozone (O3) Sensor Datasheet
    application/pdf 303.08 KB
    1/21/2026
    303.08 KB
    T3F/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 315.66 KB
    1/21/2026
    315.66 KB
    T3H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 327.57 KB
    1/21/2026
    327.57 KB
    3H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 296.03 KB
    1/21/2026
    296.03 KB
    T3HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 315.97 KB
    1/21/2026
    315.97 KB
    T3HL Hydrogen Chloride (HCl) Sensor Datasheet
    application/pdf 321.53 KB
    1/21/2026
    321.53 KB
    T3E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 314.41 KB
    1/21/2026
    314.41 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    T3HYE Hydrogen (H2) Sensor Datasheet
    application/pdf 316.35 KB
    1/21/2026
    316.35 KB
    3HYE Hydrogen (H2) Sensor Datasheet
    application/pdf 302.23 KB
    1/21/2026
    302.23 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    A3ME/F Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 304.71 KB
    12/16/2025
    304.71 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    T3CLH Chlorine (Cl2) Sensor Datasheet
    application/pdf 305.83 KB
    1/21/2026
    305.83 KB
    3EF Sensor CAD Model
    application/zip 387.9 KB
    11/5/2025
    387.9 KB
    Application Notes - 3 Series
    application/pdf 493.56 KB
    11/5/2025
    493.56 KB
    3MSF Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 302.09 KB
    1/21/2026
    302.09 KB
    Citytech T3ST/F Sulfur Dioxide (SO2) Sensor
    application/pdf 330.25 KB
    1/20/2026
    330.25 KB
    3ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 308.71 KB
    1/20/2026
    308.71 KB
    T3SH Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 315.58 KB
    1/21/2026
    315.58 KB
    3NT Nitric Oxide (NO) Sensor Datasheet
    application/pdf 309.64 KB
    1/21/2026
    309.64 KB
    3F/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 310.96 KB
    1/21/2026
    310.96 KB
    2E/F Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 305.44 KB
    12/16/2025
    305.44 KB
    T3NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 336.46 KB
    1/20/2026
    336.46 KB
    MNO-1 Nitric Oxide (NO) Sensor Datasheet
    application/pdf 471.08 KB
    1/20/2026
    471.08 KB
    MND-1S Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 327.23 KB
    1/21/2026
    327.23 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    A2E/F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 321.09 KB
    1/21/2026
    321.09 KB
    A3ME/D Hydrogen Compensated Carbon Monoxide (CO-H2) Sensor Datasheet
    application/pdf 306.28 KB
    1/21/2026
    306.28 KB
    Name
    Description
    File Size
    Date
    Size
    3M Carbon Monoxide (CO) Sensor Datasheet
    435.9 KB
    1/21/2026
    A3OZ Ozone (O3) Sensor Datasheet
    316.62 KB
    1/21/2026
    3NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    308.71 KB
    1/21/2026
    3ME/F Carbon Monoxide (CO) Sensor Data Sheet
    305.02 KB
    12/16/2025
    A3ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    542.73 KB
    1/21/2026
    3ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    300.25 KB
    1/21/2026
    3MCLH Chlorine (Cl2) Sensor Datasheet
    306.64 KB
    1/21/2026
    T3NT Nitric Oxide (NO) Sensor Datasheet
    309.72 KB
    1/21/2026
    3SF/F Sulfur Dioxide (SO2) Sensor Datasheet
    308.74 KB
    1/21/2026
    3HCN Hydrogen Cyanide (HCN) Sensor Datasheet
    315.02 KB
    1/20/2026
    3HYT Hydrogen (H2) Sensor Datasheet
    306.62 KB
    1/21/2026
    3SH Sulfur Dioxide (SO2) Sensor Datasheet
    310.55 KB
    1/21/2026
    3SC Sulfur Dioxide (SO2) Sensor Datasheet
    502.95 KB
    1/21/2026
    3E Carbon Monoxide (CO) Sensor Datasheet
    391.13 KB
    1/21/2026
    A3CO Carbon Monoxide (CO) Sensor Datasheet
    311.92 KB
    1/21/2026
    3MNDH Nitrogen Dioxide (NO2) Sensor Datasheet
    306.09 KB
    1/20/2026
    3ND Nitrogen Dioxide (NO2) Sensor Datasheet
    306.52 KB
    1/21/2026
    A3E/F Carbon Monoxide (CO) Sensor Datasheet
    314.32 KB
    1/21/2026
    3MHL Hydrogen Chloride (HCl) Sensor Datasheet
    308.76 KB
    1/20/2026
    3MNF/F Nitric Oxide (NO) Sensor Datasheet
    302.81 KB
    1/21/2026
    3HL Hydrogen Chloride (HCl) Sensor Datasheet
    304.77 KB
    1/20/2026
    3H/LM Hydrogen Sulfide (H2S) Sensor Datasheet
    296.8 KB
    1/21/2026
    3F/D Carbon Monoxide (CO) Sensor Datasheet
    306.23 KB
    1/21/2026
    3CLH Chlorine (Cl2) Sensor Datasheet
    305.47 KB
    1/21/2026
    3MH Hydrogen Sulfide (H2S) Sensor Data Sheet
    305.26 KB
    1/20/2026
    3E/F Carbon Monoxide (CO) Sensor Datasheet
    436.51 KB
    1/21/2026
    T3S/F Sulfur Dioxide (SO2) Sensor Datasheet
    318.61 KB
    1/21/2026
    3NF/F Nitric Oxide (NO) Sensor Datasheet
    308.24 KB
    1/21/2026
    3SF Sulfur Dioxide (SO2) Sensor Datasheet
    286.87 KB
    1/20/2026
    3MF Carbon Monoxide (CO) Sensor Datasheet
    307.75 KB
    1/20/2026
    3HH/LM Hydrogen Sulfide (H2S) Sensor Data Sheet
    294.84 KB
    12/16/2025
    T3ND Nitrogen Dioxide (NO2) Sensor Datasheet
    309.14 KB
    1/21/2026
    3MHYT Hydrogen (H2) Sensor Datasheet
    305.13 KB
    1/20/2026
    A3E/D Carbon Monoxide (CO) Sensor Data Sheet
    314.47 KB
    12/16/2025
    T3NF/F Nitric Oxide (NO) Sensor Datasheet
    318.71 KB
    1/21/2026
    3OZ Ozone (O3) Sensor Datasheet
    303.08 KB
    1/21/2026
    T3F/F Carbon Monoxide (CO) Sensor Datasheet
    315.66 KB
    1/21/2026
    T3H Hydrogen Sulfide (H2S) Sensor Datasheet
    327.57 KB
    1/21/2026
    3H Hydrogen Sulfide (H2S) Sensor Datasheet
    296.03 KB
    1/21/2026
    T3HYT Hydrogen (H2) Sensor Datasheet
    315.97 KB
    1/21/2026
    T3HL Hydrogen Chloride (HCl) Sensor Datasheet
    321.53 KB
    1/21/2026
    T3E/F Carbon Monoxide (CO) Sensor Datasheet
    314.41 KB
    1/21/2026
    T3HYE Hydrogen (H2) Sensor Datasheet
    316.35 KB
    1/21/2026
    3HYE Hydrogen (H2) Sensor Datasheet
    302.23 KB
    1/21/2026
    A3ME/F Carbon Monoxide (CO) Sensor Data Sheet
    304.71 KB
    12/16/2025
    T3CLH Chlorine (Cl2) Sensor Datasheet
    305.83 KB
    1/21/2026
    3MSF Sulfur Dioxide (SO2) Sensor Datasheet
    302.09 KB
    1/21/2026
    Citytech T3ST/F Sulfur Dioxide (SO2) Sensor
    330.25 KB
    1/20/2026
    3ST/F Sulfur Dioxide (SO2) Sensor Datasheet
    308.71 KB
    1/20/2026
    T3SH Sulfur Dioxide (SO2) Sensor Datasheet
    315.58 KB
    1/21/2026
    3NT Nitric Oxide (NO) Sensor Datasheet
    309.64 KB
    1/21/2026
    3F/F Carbon Monoxide (CO) Sensor Datasheet
    310.96 KB
    1/21/2026
    2E/F Carbon Monoxide (CO) Sensor Data Sheet
    305.44 KB
    12/16/2025
    T3NDH Nitrogen Dioxide (NO2) Sensor Datasheet
    336.46 KB
    1/20/2026
    MNO-1 Nitric Oxide (NO) Sensor Datasheet
    471.08 KB
    1/20/2026
    MND-1S Nitrogen Dioxide (NO2) Sensor Datasheet
    327.23 KB
    1/21/2026
    A2E/F Carbon Monoxide (CO) Sensor Datasheet
    321.09 KB
    1/21/2026
    A3ME/D Hydrogen Compensated Carbon Monoxide (CO-H2) Sensor Datasheet
    306.28 KB
    1/21/2026
    OP20 Electrochemical 4 - Electrode Toxic
    429.39 KB
    12/2/2025
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    351.67 KB
    12/2/2025
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    418.49 KB
    12/2/2025
    OP09 Electrochemical 3 - Electrode Biased Toxic
    380.66 KB
    12/2/2025
    IRceL NDIR Sensors OP17
    371.34 KB
    12/2/2025
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    530.29 KB
    12/2/2025
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    383.72 KB
    12/2/2025
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    497 KB
    12/2/2025
    4-20 mA and 0.4-2.0 V Transmitters OP18
    853.67 KB
    12/2/2025
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    579.34 KB
    12/2/2025
    OP19 4OxLL and 5OxLL CiTiceL
    681.4 KB
    12/2/2025
    OP21 Sensoric 4 - 20 mA Transmitter Module
    378.97 KB
    12/2/2025
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    505.03 KB
    12/2/2025
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    304.94 KB
    12/2/2025
    OP07 Electrochemical 2-Electrode Toxic
    306.27 KB
    12/2/2025
    DG03 Electrochemical 3 - Electrode Biased Toxic
    461.38 KB
    12/2/2025
    OP15 4 - Electrode Millivolt Output CiTiceLs
    862.89 KB
    12/2/2025
    OP14 mV Output CiTiceLs
    830.87 KB
    12/2/2025
    3EF Sensor CAD Model
    387.9 KB
    11/5/2025
    Product Safety Data Sheet 5.3 - Sixth Sense
    306.27 KB
    12/9/2025
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    363.09 KB
    12/9/2025
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    353.88 KB
    12/9/2025
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    361.07 KB
    12/9/2025
    Product Safety Data Sheet 12.1 - Sixth Sense
    70.71 KB
    12/9/2025
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    351.1 KB
    12/9/2025
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    363.29 KB
    12/9/2025
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    350.23 KB
    12/9/2025
    Product Safety Data Sheet 5 - Electrolyte RM121
    85.91 KB
    12/9/2025
    Product Safety Data Sheet 5.2 - Sixth Sense
    364.28 KB
    12/9/2025
    Product Safety Data Sheet 22 - Pellistors
    288.3 KB
    12/9/2025
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    356.92 KB
    12/9/2025
    Product Safety Data Sheet 21 - Non-hazardous Products
    341.64 KB
    12/9/2025
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    365.17 KB
    12/9/2025
    Product Safety Data Sheet 20 - Electrolyte 212
    350.81 KB
    12/9/2025
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    353.08 KB
    12/9/2025
    Product Safety Data Sheet 4 - Electrolyte Part 13
    361.31 KB
    12/9/2025
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    70.96 KB
    12/9/2025
    Product Safety Data Sheet 3 - Electrolyte 10466
    360.68 KB
    12/9/2025
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    362.28 KB
    12/9/2025
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    362.21 KB
    12/9/2025
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    352.68 KB
    12/9/2025
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    361.39 KB
    12/9/2025
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    356.11 KB
    12/9/2025
    Product Safety Data Sheet 1 - Electrolyte 709
    358.02 KB
    12/9/2025
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    354.83 KB
    12/9/2025
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    357.78 KB
    12/9/2025
    Product Safety Data Sheet 5.1 - Sixth Sense
    360.82 KB
    12/9/2025
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    351.5 KB
    12/9/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    905.17 KB
    8/28/2025
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    230.58 KB
    12/2/2025
    Health and Safety Guidelines - Tech Note
    257.52 KB
    12/2/2025
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    331.86 KB
    12/2/2025
    Sensor Identification - Tech Note
    537.51 KB
    12/2/2025
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    204.85 KB
    12/2/2025
    Sensor Connections - Tech Note
    226.09 KB
    12/2/2025
    Customization of B030 mV PCBs - Tech Note
    311.02 KB
    12/2/2025
    Application Notes - 3 Series
    493.56 KB
    11/5/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AB001-000
    SENSOR CO 2E(S)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-000
    SENSOR CO 2E(S)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-008
    Carbon Monoxide CO 3-series Sensor 2EFS (0-200ppm) CiTiceL (With side tag connection)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-008
    Carbon Monoxide CO 3-series Sensor 2EFS (0-200ppm) CiTiceL (With side tag connection)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-J00
    SENSOR CO 2E
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-J00
    SENSOR CO 2E
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-J08
    SENSOR CO 2EF
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-J08
    SENSOR CO 2EF
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-K08
    GAS SENSOR CO 2EF(T)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-K08
    GAS SENSOR CO 2EF(T)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-K08-CON
    Carbon Monoxide CO 3-series Sensor 2EF (0-200ppm) CiTiceL (Customer Specific-CONSPEC)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB001-K08-CON
    Carbon Monoxide CO 3-series Sensor 2EF (0-200ppm) CiTiceL (Customer Specific-CONSPEC)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-000
    CO 3EU(S) 1,000PPM 3SERIES SENSOR
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-000
    CO 3EU(S) 1,000PPM 3SERIES SENSOR
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-008
    SENSOR CO 3EF(S)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-008
    SENSOR CO 3EF(S)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-040
    SENSOR CO 3E(S)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-040
    SENSOR CO 3E(S)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-108
    SENSOR CO 3EF(R)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB004-108
    SENSOR CO 3EF(R)
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor