/content/sps/au/en/search-results.html

    Systevo Legacy

    Telephone interface unit for 35 mm mounting rail

    Telephone interface unit for top-hat rail mounting with floating change-over contact as well as separate configuration option for call time delay and power-on time.

    Overview

    This product is no longer available

    Part Number: 71186GV

    Product not available anymore.

    Telephone interface unit for top-hat rail mounting with floating change-over contact as well as separate configuration option for call time delay and power-on time.

    Specifications

    Overview

    • Brand
      • Honeywell

    Electrical Specifications

    • Rated voltage (V AC)
      • 230

    Technical Specifications

    • Mounting
      • DIN Rail

    Material Specifications

    • Housing
      • Plastic

    Features

    • Features & Benefits
      • Telephone Interface Unit for Top-Hat Rail Mounting with Floating Change-Over Contact as well as Separate Configuration Option for Call Time Delay and Power-On Time.
    • Color
      • Gray

    Dimensions & Weight

    • Dimensions
      • W: 35 mm H: 68 mm D: 60 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Electrical Specifications

    • Rated voltage (V AC)
      • 230

    Technical Specifications

    • Mounting
      • DIN Rail

    Material Specifications

    • Housing
      • Plastic

    Features

    • Features & Benefits
      • Telephone Interface Unit for Top-Hat Rail Mounting with Floating Change-Over Contact as well as Separate Configuration Option for Call Time Delay and Power-On Time.
    • Color
      • Gray

    Dimensions & Weight

    • Dimensions
      • W: 35 mm H: 68 mm D: 60 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Rated voltage (V AC) : 230
    • Mounting : DIN Rail
    • Industry : Healthcare
    • Housing : Plastic
    • Features & Benefits : Telephone Interface Unit for Top-Hat Rail Mounting with Floating Change-Over Contact as well as Separate Configuration Option for Call Time Delay and Power-On Time.
    • Dimensions : W: 35 mm H: 68 mm D: 60 mm
    • Color : Gray
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Telephone interface unit for 35 mm mounting rail - Datasheet
    application/pdf 41.18 KB
    11/4/2022
    41.18 KB
    Name
    Description
    File Size
    Date
    Size
    Telephone interface unit for 35 mm mounting rail - Datasheet
    application/pdf 41.18 KB
    11/4/2022
    41.18 KB
    Name
    Description
    File Size
    Date
    Size
    Telephone interface unit for 35 mm mounting rail - Datasheet
    41.18 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list