/content/sps/au/en/search-results.html

    systevo legacy

    Room electronic module EM 340 w/o bed databus, silver

    Room electronics module EM 340 with integrated design signal lamp, designed with four lamp chambers in electricity-saving LED technology.

    Overview

    This product is no longer available

    Part Number: 72575N1

    Room electronics module EM 340 with integrated design signal lamp, designed with four lamp chambers in electricity-saving LED technology. Serves as a controller for patient rooms and functional rooms without a voice function with connection options for call and cancelling units incl. call group monitoring.

    Equipped with a service socket for the configuration module, selector switch for standby current/operating current, VDE-compatibility mode and switch-off option of the signal lamp. Allocation of an 8-digit alphanumeric text for the room and the bed units.

    Improved commissioning due to local configuration options (e.g. addressing of bed bus) via service button and extended remote access functions. Easy assembly due to service-friendly plug-in technology in conjunction with related connection board. Upgradable to future system firmware due to forward-looking flash technology.

    • Design without bed bus
    • Signal lamp in electricity-saving LED technology with long service life
    • Bed identification for two beds with call group monitoring
    • Signal lamp that can be switched off
    • Standby current/operating current option
    • Compatibility mode for DIN VDE 0834: 1991 | from 2000
    • Service and remote access functions
    • Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
    • Optionally implementable: Relay and buzzer unit
    Features
    • Room calls: Normal call, emergency call, diagnostic call, doctor call
    • 2 calls for individual bed
    • WC calls: normal call, enhanced call, WC emergency call
    • Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
    • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
    • Control of optical signals: WC call lamp (white), room call lamp (red), AW (cancellation and presence) lamps (green and yellow)
    • Security function: Short-circuit resilient, call circuit monitoring
    • Bathroom/WC can be done in 4-way wiring
    Accessories
    • 72575Z1 - Connection board for EM 340 with/without bed bus, silver.
    • 72556T1 - Adapter for name plate 72566S1, RAL 9006 .
    • 72556S1 - Name plate RAL 9006 for LED lamp.
    • 72556L1 - Lighting for name plate.
    Specifications

    Features

    • Color
      • Silver (RAL9006)
    • Features & Benefits
      • 2 Calls for Individual Bed
      • Acoustic Signals: Call Transfer for Normal Call and Emergency Call, Doctor Call, Staff Call, Meal Call
      • Bathroom/WC can be Done in 4-Way Wiring
      • Cancellation And Presence: Combined Cancellation/Presence, Presence AW1 (Green), Separate Cancellation for Bathroom-WC
      • Control of Optical Signals: WC Call Lamp (White), Room Call Lamp (Red), AW (Cancellation and Presence) Lamps (Green And Yellow)
      • Room Calls: Normal Call, Emergency Call, Diagnostic Call, Doctor Call
      • Security Function: Short-Circuit Resilient, Call Circuit Monitoring
      • WC Calls: Normal Call, Enhanced Call, WC Emergency Call

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 120 mm D: 47 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Silver (RAL9006)
    • Features & Benefits
      • 2 Calls for Individual Bed
      • Acoustic Signals: Call Transfer for Normal Call and Emergency Call, Doctor Call, Staff Call, Meal Call
      • Bathroom/WC can be Done in 4-Way Wiring
      • Cancellation And Presence: Combined Cancellation/Presence, Presence AW1 (Green), Separate Cancellation for Bathroom-WC
      • Control of Optical Signals: WC Call Lamp (White), Room Call Lamp (Red), AW (Cancellation and Presence) Lamps (Green And Yellow)
      • Room Calls: Normal Call, Emergency Call, Diagnostic Call, Doctor Call
      • Security Function: Short-Circuit Resilient, Call Circuit Monitoring
      • WC Calls: Normal Call, Enhanced Call, WC Emergency Call

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 120 mm D: 47 mm

    Others

    • Industry
      • Healthcare
    • Color : Silver (RAL9006)
    • Mounting : Surface
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features & Benefits : 2 Calls for Individual Bed|Acoustic Signals: Call Transfer for Normal Call and Emergency Call, Doctor Call, Staff Call, Meal Call|Bathroom/WC can be Done in 4-Way Wiring|Cancellation And Presence: Combined Cancellation/Presence, Presence AW1 (Green), Separate Cancellation for Bathroom-WC|Control of Optical Signals: WC Call Lamp (White), Room Call Lamp (Red), AW (Cancellation and Presence) Lamps (Green And Yellow)|Room Calls: Normal Call, Emergency Call, Diagnostic Call, Doctor Call|Security Function: Short-Circuit Resilient, Call Circuit Monitoring|WC Calls: Normal Call, Enhanced Call, WC Emergency Call
    • Dimensions : W: 120 mm H: 120 mm D: 47 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list