/content/sps/au/en/search-results.html

    Systevo Legacy

    Halogen-free system cable, 500 m cable drum

    Halogen-free system cable (500 m cable drum) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Overview

    This product is no longer available

    Part Number: 89734AH

    Halogen-free system cable (500 m cable drum) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Fire load
      • 1200 kJ/m

    Features

    • Features & Benefits
      • 6-Core (2 x 2 x 0.6 mm / 1 x 1.5 sq mm)
      • Halogen-Free System Cable (500m Cable Drum) for Power Supply
      • Time Multiplex and Speech Transmission

    Dimensions & Weight

    • Cable length (m)
      • 500

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Fire load
      • 1200 kJ/m

    Features

    • Features & Benefits
      • 6-Core (2 x 2 x 0.6 mm / 1 x 1.5 sq mm)
      • Halogen-Free System Cable (500m Cable Drum) for Power Supply
      • Time Multiplex and Speech Transmission

    Dimensions & Weight

    • Cable length (m)
      • 500

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Industry : Healthcare
    • Fire load : 1200 kJ/m
    • Features & Benefits : 6-Core (2 x 2 x 0.6 mm / 1 x 1.5 sq mm)|Halogen-Free System Cable (500m Cable Drum) for Power Supply|Time Multiplex and Speech Transmission
    • Cable length (m) : 500
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Halogen-free system cable, 500 m cable drum - Datasheet
    application/pdf 24.92 KB
    11/4/2022
    24.92 KB
    Name
    Description
    File Size
    Date
    Size
    Halogen-free system cable, 500 m cable drum - Datasheet
    application/pdf 24.92 KB
    11/4/2022
    24.92 KB
    Name
    Description
    File Size
    Date
    Size
    Halogen-free system cable, 500 m cable drum - Datasheet
    24.92 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list