/content/sps/au/en/search-results.html

    Systevo Legacy

    Flush-mounting box for Room Terminal ZT2

    Vandalism-proof installation box for the room terminal ZT2.

    Overview

    This product is no longer available

    Part Number: 76919J2

    Vandalism-proof installation box for the room terminal ZT2. Design including rubber seal for IP 54 protection. Installation flush plaster and with special screws for protection against sabotage. Equipped with cable inlets for the required wiring.Designed with connectable screw terminals for power supply for a line cross-section of up to 2 x 2.5 mm 2 Cu wire with end sleeves. Separately shielded supply to components (e.g. sensor button) in the detention room using connectable miniature terminals.

    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Design Including Rubber Seal for IP 54 Protection
      • Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves
      • Equipped with Cable Inlets for the Required Wiring
      • Installation Flush Plaster and with Special Screws for Protection Against Sabotage
      • Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals
      • Vandalism-Proof Installation Box for the Room Terminal ZT2
    • Color
      • Silver

    Technical Specifications

    • Connection terminal
      • Up to 2 x 2.5 mm² Cu Wire End Sleeve
    • Mounting
      • Flush

    Standards & Certifications

    • Type Of Protection
      • IP54 (Vandalism-Proof)

    Applications & Compatibility

    • Compatibility
      • Room Terminal ZT2

    Dimensions & Weight

    • Weight (g)
      • 2300
    • Dimensions
      • W: 190 mm H: 255 mm D: 65 mm

    Material Specifications

    • Material
      • Stainless Steel (V2A)

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Design Including Rubber Seal for IP 54 Protection
      • Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves
      • Equipped with Cable Inlets for the Required Wiring
      • Installation Flush Plaster and with Special Screws for Protection Against Sabotage
      • Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals
      • Vandalism-Proof Installation Box for the Room Terminal ZT2
    • Color
      • Silver

    Technical Specifications

    • Connection terminal
      • Up to 2 x 2.5 mm² Cu Wire End Sleeve
    • Mounting
      • Flush

    Standards & Certifications

    • Type Of Protection
      • IP54 (Vandalism-Proof)

    Applications & Compatibility

    • Compatibility
      • Room Terminal ZT2

    Dimensions & Weight

    • Weight (g)
      • 2300
    • Dimensions
      • W: 190 mm H: 255 mm D: 65 mm

    Material Specifications

    • Material
      • Stainless Steel (V2A)
    • Brand : Honeywell
    • Features & Benefits : Design Including Rubber Seal for IP 54 Protection|Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves|Equipped with Cable Inlets for the Required Wiring|Installation Flush Plaster and with Special Screws for Protection Against Sabotage|Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals|Vandalism-Proof Installation Box for the Room Terminal ZT2
    • Connection terminal : Up to 2 x 2.5 mm² Cu Wire End Sleeve
    • Type Of Protection : IP54 (Vandalism-Proof)
    • Compatibility : Room Terminal ZT2
    • Weight (g) : 2300
    • Dimensions : W: 190 mm H: 255 mm D: 65 mm
    • Mounting : Flush
    • Material : Stainless Steel (V2A)
    • Color : Silver

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list