systevo legacy
76919J2 Flush Mounting Box for Room Terminal ZT2
Vandalism-proof installation box for the room terminal ZT2.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76919J2
Vandalism-proof installation box for the room terminal ZT2. Design including rubber seal for IP 54 protection. Installation flush plaster and with special screws for protection against sabotage. Equipped with cable inlets for the required wiring.Designed with connectable screw terminals for power supply for a line cross-section of up to 2 x 2.5 mm 2 Cu wire with end sleeves. Separately shielded supply to components (e.g. sensor button) in the detention room using connectable miniature terminals.
Overview
- Brand
- Honeywell
Dimensions & Weight
- Weight (g)
- 2300
- Dimensions
- W: 190 mm H: 255 mm D: 65 mm
Standards & Certifications
- Type Of Protection
- IP54 (Vandalism-Proof)
Technical Specifications
- Mounting
- Flush
- Connection terminal
- Up to 2 x 2.5 mm² Cu Wire End Sleeve
Material Specifications
- Material
- Stainless Steel (V2A)
Features
- Features & Benefits
- Design Including Rubber Seal for IP 54 Protection
- Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves
- Equipped with Cable Inlets for the Required Wiring
- Installation Flush Plaster and with Special Screws for Protection Against Sabotage
- Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals
- Vandalism-Proof Installation Box for the Room Terminal ZT2
- Color
- Silver
Applications & Compatibility
- Compatibility
- Room Terminal ZT2
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Dimensions & Weight
- Weight (g)
- 2300
- Dimensions
- W: 190 mm H: 255 mm D: 65 mm
Standards & Certifications
- Type Of Protection
- IP54 (Vandalism-Proof)
Technical Specifications
- Mounting
- Flush
- Connection terminal
- Up to 2 x 2.5 mm² Cu Wire End Sleeve
Material Specifications
- Material
- Stainless Steel (V2A)
Features
- Features & Benefits
- Design Including Rubber Seal for IP 54 Protection
- Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves
- Equipped with Cable Inlets for the Required Wiring
- Installation Flush Plaster and with Special Screws for Protection Against Sabotage
- Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals
- Vandalism-Proof Installation Box for the Room Terminal ZT2
- Color
- Silver
Applications & Compatibility
- Compatibility
- Room Terminal ZT2
Others
- Industry
- Healthcare
- Brand : Honeywell
- Weight (g) : 2300
- Type Of Protection : IP54 (Vandalism-Proof)
- Mounting : Flush
- Material : Stainless Steel (V2A)
- Industry : Healthcare
- Features & Benefits : Design Including Rubber Seal for IP 54 Protection|Designed with Connectable Screw Terminals for Power Supply for a Line Cross-Section of Up to 2 X 2.5 mm 2 Cu Wire with End Sleeves|Equipped with Cable Inlets for the Required Wiring|Installation Flush Plaster and with Special Screws for Protection Against Sabotage|Separately Shielded Supply to Components (e.g. Sensor Button) In the Detention Room Using Connectable Miniature Terminals|Vandalism-Proof Installation Box for the Room Terminal ZT2
- Dimensions : W: 190 mm H: 255 mm D: 65 mm
- Connection terminal : Up to 2 x 2.5 mm² Cu Wire End Sleeve
- Compatibility : Room Terminal ZT2
- Color : Silver
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In