/content/sps/au/en/search-results.html

    systevo legacy

    Electronic relay 1 changeover contact

    Electronic relay for switching external consumers to connect the call system in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.

    Overview

    This product is no longer available

    Part Number: 89371D

    Electronic relay for switching external consumers to connect the call system in accordance with the requirements of IEC 60601-1 and DIN VDE 0834-1: 2016-06.Fitted with break contact and normally open contact (trigger) with increased requirements for operating and interference resistance, as well as an potential separation (2xMOPP).

    Secure switching properties, even with long control lines and in an environment of electromagnetic fields.

    Potential-bound control via constant level using keys or relays (24 V DE) via the supply of the call system (max. 24 V DC), no free-wheeling diode required.Prepared for screw-fastening in medical supply units (MSU), the low-noise operation exists.

    Features
    • Rated switching capacity 6 A / 250 V AC
    • 1 changeover contact
    • Connector (plug-in terminals): 6-pole for wires up to 2.5mm2
    • Control line: Detachable plug-in terminal (double-pole)
    Additional information

    IEC 60601-1, 2xMOPP.

    DIN VDE 0834-1: 2016-06.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 50°C
    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 60
    • Dimensions
      • W: 85 mm H: 42 mm D: 32 mm

    Electrical Specifications

    • Power consumption (W)
      • 4
    • Output Voltage
      • 24 VDC

    Technical Specifications

    • Interface
      • Contact

    Features

    • Features & Benefits
      • 1 Changeover Contact
      • Connector (Plug-in Terminals): 6-Pole for Wires up to 2.5 mm2
      • Control Line: Detachable Plug-in Terminal (Double-Pole)
      • Rated Switching Capacity 6 A / 250 V AC
    • Color
      • Light Gray

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Call System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 50°C
    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 60
    • Dimensions
      • W: 85 mm H: 42 mm D: 32 mm

    Electrical Specifications

    • Power consumption (W)
      • 4
    • Output Voltage
      • 24 VDC

    Technical Specifications

    • Interface
      • Contact

    Features

    • Features & Benefits
      • 1 Changeover Contact
      • Connector (Plug-in Terminals): 6-Pole for Wires up to 2.5 mm2
      • Control Line: Detachable Plug-in Terminal (Double-Pole)
      • Rated Switching Capacity 6 A / 250 V AC
    • Color
      • Light Gray

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Call System

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (g) : 60
    • Storage Temperature : 0 to 50°C
    • Power consumption (W) : 4
    • Output Voltage : 24 VDC
    • Interface : Contact
    • Industry : Healthcare
    • Features & Benefits : 1 Changeover Contact|Connector (Plug-in Terminals): 6-Pole for Wires up to 2.5 mm2|Control Line: Detachable Plug-in Terminal (Double-Pole)|Rated Switching Capacity 6 A / 250 V AC
    • Dimensions : W: 85 mm H: 42 mm D: 32 mm
    • Color : Light Gray
    • Brand : Honeywell
    • Application : Call System
    • Ambient Temperature : 0 to 50°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list