/content/sps/au/en/search-results.html

    systevo legacy

    Connection board EM 140 without bed databus, white

    Connection board for the room electronic module 72570xx.

    Overview

    This product is no longer available

    Part Number: 72570Z2

    Connection board for the room electronic module: 72570P1, 72570Z1, 72570Z2.

    Scope of delivery

    Connection board, connection terminals.

    Specifications

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • Connection Board
      • Connection Terminals

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module 72570xx

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)
    • Packing unit
      • Connection Board
      • Connection Terminals

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Connection Board for Room Electronic Module 72570xx

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Packing unit : Connection Board|Connection Terminals
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Connection Board for Room Electronic Module 72570xx
    • Dimensions : W: 158 mm H: 110 mm D: 35 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list