Systevo Legacy
Call unit with call push-button and 2 monitored sockets
Call unit for call initiation to connect to an electronic module or room terminal via a passive input.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 73075E
Call unit for call initiation to connect to an electronic module or room terminal via a passive input. Mobile call units, such as pear and multiple push-buttons, are connected to the 7-pin plugs. Additional 6-pin plugs for connecting a medical unit (e.g. Infusiomat infusion pump) with alarm contact.Superordinate room identification signal displayed after call activation. Monitoring of connected call units (call circuit monitoring).
Features
- 1 call push-button
- 1 LED orientation and reassurance lamp (red)
- 1 monitored 7-pin plug
- 1 monitored 6-pin plug
Scope of delivery
Call push-button, threadless connection terminals.
Accessories
88881J3N - Cover plate with push-button (red) and units with 2 sockets.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Features
- Packing unit
- Call Push-Button
- Threadless Connection Terminals
- Features
- 1 Call Push-Button
- 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
- 1 Monitored 6-Pin Plug
- 1 Monitored 7-Pin Plug
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Call Initiation to Connect to an Electronic Module or Room Terminal
Others
- Industry
- Healthcare
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Features
- Packing unit
- Call Push-Button
- Threadless Connection Terminals
- Features
- 1 Call Push-Button
- 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
- 1 Monitored 6-Pin Plug
- 1 Monitored 7-Pin Plug
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Call Initiation to Connect to an Electronic Module or Room Terminal
Others
- Industry
- Healthcare
- Dimensions : W: 71 mm H: 71 mm
- Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
- Packing unit : Call Push-Button|Threadless Connection Terminals
- Mounting : Flush (DIN 49073)
- Industry : Healthcare
- For Use With : Call Initiation to Connect to an Electronic Module or Room Terminal
- Features : 1 Call Push-Button|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 Monitored 6-Pin Plug|1 Monitored 7-Pin Plug
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In