Systevo Legacy
Cable for TV control module with 3.5 mm pawl / 2 m
Cable for TV-Control module, 2 m length.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 89735S6
Cable for TV-Control module, 2 m length. Used to convert the TV control commands of the higher-level TV control module into infrared signals.
Controlled via a bed module or wall electronics. Infrared transmitter is positioned in front of the TV IR receiver, protected with a transparent plastic cover (IR permeable). The TV audio signals are picked up at the headphone port. TV compatibility check on request.
Dimensions & Weight
- Cable length (m)
- 2
Applications & Compatibility
- For Use With
- TV Control Module with 3.5 mm pawl per 2 m
Others
- Industry
- Healthcare
Dimensions & Weight
- Cable length (m)
- 2
Applications & Compatibility
- For Use With
- TV Control Module with 3.5 mm pawl per 2 m
Others
- Industry
- Healthcare
- Cable length (m) : 2
- Industry : Healthcare
- For Use With : TV Control Module with 3.5 mm pawl per 2 m
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In