/content/sps/au/en/search-results.html

    systevo legacy

    Cable for TV control module with 3.5 mm pawl / 1 m

    Cable for TV-Control module, 1 m length.

    Overview

    This product is no longer available

    Part Number: 89735S5

    Cable for TV-Control module, 1 m length. Used to convert the TV control commands of the higher-level TV control module into infrared signals.

    Controlled via a bed module or wall electronics. Infrared transmitter is positioned in front of the TV IR receiver, protected with a transparent plastic cover (IR permeable). The TV audio signals are picked up at the headphone port. TV compatibility check on request.

    Specifications

    Dimensions & Weight

    • Cable length (m)
      • 1

    Applications & Compatibility

    • For Use With
      • TV Control Module with 3.5 mm pawl per 1 m

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Cable length (m)
      • 1

    Applications & Compatibility

    • For Use With
      • TV Control Module with 3.5 mm pawl per 1 m

    Others

    • Industry
      • Healthcare
    • Cable length (m) : 1
    • Industry : Healthcare
    • For Use With : TV Control Module with 3.5 mm pawl per 1 m
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list