systevo legacy
Actuator unit AE230-2 free (2 floating contacts)
Actuator unit with 2 potential-free contacts for controlling processes up to 30 V AC/DC.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72631D1
Actuator unit with 2 potential-free contacts for controlling processes up to 30 V AC/DC. The required control voltage of the devices must be supplied externally. The contacts can be controlled via various end devices (e.g. patient terminal, patient handset, multiple buttons). In addition, to separate inputs are available for autonomous buttons (e.g. control buttons). The actuator unit is connected via the actuator bus (plastic fibre optic POF), e.g. with the bed module or also the room terminal and controlled by this overriding unit. Max. 6 per bed module.
Accessories
89734PA - 10 m Aktorbus system cable.
Features
- Color
- white, similar to RAL 9016
Electrical Specifications
- Rated voltage (V)
- 230 V AC
Technical Specifications
- Contact load
- 30 V (AC/DC), 3 A
- Mounting
- for sm, fm and cavity wall installation
Dimensions & Weight
- Dimensions
- W: 78.5 mm H: 30.5 mm L: 142 mm
Material Specifications
- Material
- PC + ABS - FR
Others
- Industry
- Healthcare
Features
- Color
- white, similar to RAL 9016
Electrical Specifications
- Rated voltage (V)
- 230 V AC
Technical Specifications
- Contact load
- 30 V (AC/DC), 3 A
- Mounting
- for sm, fm and cavity wall installation
Dimensions & Weight
- Dimensions
- W: 78.5 mm H: 30.5 mm L: 142 mm
Material Specifications
- Material
- PC + ABS - FR
Others
- Industry
- Healthcare
- Color : white, similar to RAL 9016
- Rated voltage (V) : 230 V AC
- Contact load : 30 V (AC/DC), 3 A
- Dimensions : W: 78.5 mm H: 30.5 mm L: 142 mm
- Mounting : for sm, fm and cavity wall installation
- Material : PC + ABS - FR
- Industry : Healthcare
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In