/content/sps/au/en/search-results.html

    Systevo Legacy

    89734R3 POF Polymer Fiber Cable 100 m Ring

    Installation cable for ward data bus, halogen-free as 2 x polymer fiber.

    Overview

    This product is no longer available

    Part Number: 89734R3

    Product not available anymore.

    Installation cable for ward data bus, halogen-free as 2 x polymer fiber.

    Additional information

    Replacement for 89734R1 in combination with separate copper line for the power supply.

    Accessories

    82900AA - LWL plug for POF system cable - black.

    82900AB - LWL plug for POF system cable - blue.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • -40 °C ... 80 °C
    • Storage Temperature
      • -40 °C ... 80 °C

    Technical Specifications

    • Fire load
      • 1584 kJ/m
    • Bending radius
      • 60 mm

    Features

    • Color
      • red

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • -40 °C ... 80 °C
    • Storage Temperature
      • -40 °C ... 80 °C

    Technical Specifications

    • Fire load
      • 1584 kJ/m
    • Bending radius
      • 60 mm

    Features

    • Color
      • red

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : -40 °C ... 80 °C
    • Storage Temperature : -40 °C ... 80 °C
    • Industry : Healthcare
    • Fire load : 1584 kJ/m
    • Color : red
    • Bending radius : 60 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    POF Polymer fiber cable for ward data bus, 100 m ring - Datasheet
    application/pdf 34.04 KB
    11/4/2022
    34.04 KB
    Name
    Description
    File Size
    Date
    Size
    POF Polymer fiber cable for ward data bus, 100 m ring - Datasheet
    application/pdf 34.04 KB
    11/4/2022
    34.04 KB
    Name
    Description
    File Size
    Date
    Size
    POF Polymer fiber cable for ward data bus, 100 m ring - Datasheet
    34.04 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list