/content/sps/au/en/search-results.html

    Systevo Legacy

    89734PA System Cable for Actuator Bus

    System cable for actuator databus.

    Overview

    This product is no longer available

    Part Number: 89734PA

    System cable for actuator databus. Pre-fabricated connecting line for actuator units for control signal transmission (1 FOC POF with POF plug).

    Scope of delivery

    incl. simplex plug.

    Specifications

    Applications & Compatibility

    • Application
      • For Actuator Databus

    Features

    • Includes
      • Simplex Plug
    • Features & Benefits
      • Pre-Fabricated Connecting Line for Actuator Units for Control Signal Transmission (1 FOC POF with POF plug)

    Dimensions & Weight

    • Cable length (m)
      • 10
    • Cable diameter (mm)
      • 4.4

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • For Actuator Databus

    Features

    • Includes
      • Simplex Plug
    • Features & Benefits
      • Pre-Fabricated Connecting Line for Actuator Units for Control Signal Transmission (1 FOC POF with POF plug)

    Dimensions & Weight

    • Cable length (m)
      • 10
    • Cable diameter (mm)
      • 4.4

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : For Actuator Databus
    • Industry : Healthcare
    • Includes : Simplex Plug
    • Features & Benefits : Pre-Fabricated Connecting Line for Actuator Units for Control Signal Transmission (1 FOC POF with POF plug)
    • Cable length (m) : 10
    • Cable diameter (mm) : 4.4
    • Brand : Honeywell
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    System cable for the actuator bus - Datasheet
    application/pdf 30.74 KB
    11/4/2022
    30.74 KB
    Name
    Description
    File Size
    Date
    Size
    System cable for the actuator bus - Datasheet
    application/pdf 30.74 KB
    11/4/2022
    30.74 KB
    Name
    Description
    File Size
    Date
    Size
    System cable for the actuator bus - Datasheet
    30.74 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list