/content/sps/au/en/search-results.html

    Systevo Legacy

    89603C1 Ceiling Mounting Set

    Ceiling mounting set for mounting the appropriate information display, single- or double-sided, to ceilings.

    Overview

    This product is no longer available

    Part Number: 89603C1

    Ceiling mounting set for mounting the appropriate information display, single- or double-sided, to ceilings.

    Scope of delivery

    2 ceiling mounting pipes, fastening material.

    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Packing unit
      • 2 Ceiling Mounting Pipes and Fastening Material
    • Includes
      • Fastening Material
    • Features & Benefits
      • Ceiling Mounting Set for Mounting The Appropriate Information Display
      • Single or Double Sided to Ceilings
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Ceiling

    Material Specifications

    • Material
      • Thermoplastic

    Dimensions & Weight

    • Dimensions
      • 600 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Features

    • Packing unit
      • 2 Ceiling Mounting Pipes and Fastening Material
    • Includes
      • Fastening Material
    • Features & Benefits
      • Ceiling Mounting Set for Mounting The Appropriate Information Display
      • Single or Double Sided to Ceilings
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Ceiling

    Material Specifications

    • Material
      • Thermoplastic

    Dimensions & Weight

    • Dimensions
      • 600 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Packing unit : 2 Ceiling Mounting Pipes and Fastening Material
    • Mounting : Ceiling
    • Material : Thermoplastic
    • Industry : Healthcare
    • Includes : Fastening Material
    • Features & Benefits : Ceiling Mounting Set for Mounting The Appropriate Information Display|Single or Double Sided to Ceilings
    • Dimensions : 600 mm
    • Color : White (RAL9016)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Ceiling mounting set - Datasheet
    application/pdf 34.2 KB
    11/4/2022
    34.2 KB
    Name
    Description
    File Size
    Date
    Size
    Ceiling mounting set - Datasheet
    application/pdf 34.2 KB
    11/4/2022
    34.2 KB
    Name
    Description
    File Size
    Date
    Size
    Ceiling mounting set - Datasheet
    34.2 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list