/content/sps/au/en/search-results.html

    systevo legacy

    88915C3 Surface Mount Base (Double)

    Surface mounting base for 2 system wall units side by side.

    Overview

    This product is no longer available

    Part Number: 88915C3

    Surface mounting base for 2 system wall units side by side.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • Zinc Coated Sheet Steel

    Dimensions & Weight

    • Dimensions
      • W: 85 mm H: 156 mm D: 20.1 mm

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • Zinc Coated Sheet Steel

    Dimensions & Weight

    • Dimensions
      • W: 85 mm H: 156 mm D: 20.1 mm

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Surface
    • Material : Zinc Coated Sheet Steel
    • Industry : Healthcare
    • Dimensions : W: 85 mm H: 156 mm D: 20.1 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list