systevo legacy
88915A3 Surface Mount Base (Single)
88915A3 is a surface mounting base for one single system wall unit, providing surface-mounted installation where flush mounting is not used.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88915A3
Surface mounting base for 1 single system wall unit.
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- PC + ABS - FR
Dimensions & Weight
- Dimensions
- W: 81 mm H: 81 mm D: 20.2 mm
Features
- Color
- White (RAL9016)
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- PC + ABS - FR
Dimensions & Weight
- Dimensions
- W: 81 mm H: 81 mm D: 20.2 mm
Features
- Color
- White (RAL9016)
Others
- Industry
- Healthcare
- Brand : Honeywell
- Mounting : Surface
- Material : PC + ABS - FR
- Industry : Healthcare
- Dimensions : W: 81 mm H: 81 mm D: 20.2 mm
- Color : White (RAL9016)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In