Systevo Legacy
88910A3N Dummy Cover Plate
Blind cover plate for room bus switch, repeater, terminal (active/passive).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88910A3N
Blind cover plate for room bus switch, repeater, terminal (active/passive).
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Antimicrobial coated.
Accessories
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Coating Type
- Antimicrobial
- Color
- White (RAL9016)
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Antimicrobial
- Color
- White (RAL9016)
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
- Coating Type : Antimicrobial
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- Dimensions : W: 68 mm H: 68 mm
- Color : White (RAL9016)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In