/content/sps/au/en/search-results.html

    Systevo Legacy

    88894AL LED Lamp, Clear

    Replacement LED lamp for room electronic modules (Part No. 72570P1, 72571P1).

    Overview

    This product is no longer available

    Part Number: 88894AL

    Replacement LED lamp for room electronic modules (Part No. 72570P1, 72571P1).

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Bayonet

    Features

    • Features & Benefits
      • Replacement LED Lamp for Room Electronic Modules (Part No. 72570P1 and 72571P1)
    • Color
      • Clear

    Applications & Compatibility

    • Compatibility
      • Room Electronic Modules 72570P1 and 72571P1

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Bayonet

    Features

    • Features & Benefits
      • Replacement LED Lamp for Room Electronic Modules (Part No. 72570P1 and 72571P1)
    • Color
      • Clear

    Applications & Compatibility

    • Compatibility
      • Room Electronic Modules 72570P1 and 72571P1

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Bayonet
    • Industry : Healthcare
    • Features & Benefits : Replacement LED Lamp for Room Electronic Modules (Part No. 72570P1 and 72571P1)
    • Compatibility : Room Electronic Modules 72570P1 and 72571P1
    • Color : Clear
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    LED lamp, clear - Datasheet
    application/pdf 24.04 KB
    11/4/2022
    24.04 KB
    Name
    Description
    File Size
    Date
    Size
    LED lamp, clear - Datasheet
    application/pdf 24.04 KB
    11/4/2022
    24.04 KB
    Name
    Description
    File Size
    Date
    Size
    LED lamp, clear - Datasheet
    24.04 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list