/content/sps/au/en/search-results.html

    systevo legacy

    88880A3 Cover Plate for Pull Button

    Sealing kit for standard installations

    Overview

    This product is no longer available

    Part Number: 88880A3

    Accessories

    88160A - Sealing kit for standard installations.

    88914A3 - Mounting frame for cover plate (single).

    88914B3 - Mounting frame for cover plate (double).

    88914C3 - Mounting frame for cover plate (triple).

    Specifications

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Dimensions : W: 68 mm H: 68 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list