/content/sps/au/en/search-results.html

    systevo legacy

    79CM305SR Systevo Touch IP Management Server for Edt.

    Management server for the configuration, administration and logical room allocation of the touch terminals.

    Overview

    This product is no longer available

    Part Number: 79CM305SR

    Product not available anymore. Valid for System V11 only.

    Management server for the configuration, administration and logical room allocation of the touch terminals. Provision of the web services for the entire system infrastructure to Systevo Call Ackermann.Interface via LAN infrastructure to the system workstation (FTP/NTS/HTML). Provision of a secure system environment (Cyber Security conform) for automated firmware updates of the touch terminals.

    Features
    Processor:
    • BCM2837, 1.2 GHz, Quad-Core
    • RAM 1 GByte
    • Flash memory 4 GByte
    Reverse polarity protection:
    • ESD protection 4 kV / 8 kV
    Optical display:
    • 3 Status LEDs (2-coloured), of which, 2 LEDs freely programmable
    • Operating system
    • Raspbian - Version Jessie with RT-Patch (Installation)
    Interfaces:
    • 2 x USB 2.0 A (per 500 mA resilient) | 1 x Micro-USB |
    • 1 x Micro HDMI | 1 x RJ45 (Ethernet) 10/100 Mbit/s
    Equipment of the installed user software:
    • Configuration tool Systevo Touch IP (max. 25 devices)
    • Processing of the XML configuration data of the Systevo Call Ackermann
    • Logical allocation of the touch terminals to the rooms (patient rooms, offices), incl. visualisation
    • Allocation of the system language
    • Allocation of time-dependent comfort functions (day and night mode)
    • Configuration of graphic display elements (logo, background colour)
    • Set-up of the SIP channel for communication via VoIP (sep. licence/SIP licence required)
    • System management tools
    • Fallback level for DNS, DHCP
    • Database management system
    • Network functions for system accesses (VNC SSH-Tunnel via certificate for operating system and application)
    • Firmware updates of the touch terminals
    • Selection of call type groups for services
    • Configuration of the level of the acoustic call forwarding (day/night)
    • Access control via user ID (if necessary)
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 93 %
    • Storage Temperature
      • -40 to 85°C
    • Ambient Temperature
      • -40 to 55

    Dimensions & Weight

    • Weight (g)
      • 108
    • Dimensions
      • W: 22.5 mm H: 96 mm D: 110.5 mm

    Electrical Specifications

    • Power Consumption
      • 10 W (Incl. USB Load Relay with 2 x 450 mA)
    • Operating voltage (A)
      • 10.7 ... 28.8 V DC

    Features

    • License Extension
      • 25 Users
    • Functions
      • Management Server for the Configuration, Administration and Logical Room Allocation of the Touch Terminals
    • Features & Benefits
      • 1 x Micro HDMI and 1 x RJ45 (Ethernet) 10/100 Mbit/s
      • 2 x USB 2.0 A (per 500 mA resilient) and 1 x Micro-USB
      • 3 Status LEDs (2-Coloured) of which 2 LEDs Freely Programmable Operating System
      • Access Control via user ID (If Necessary)
      • Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
      • Allocation of the System Language
      • BCM2837 1.2 GHz Quad-Core
      • Configuration Tool Systevo Touch IP (max. 25 Devices)
      • Configuration of Graphic Display Elements (Logo Background Colour)
      • Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
      • Database Management System
      • ESD Protection 4 kV/8 kV
      • Fallback Level for DNS and DHCP
      • Firmware Updates of the Touch Terminals
      • Flash Memory 4 GByte
      • Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation
      • Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)
      • Processing of the XML Configuration Data of the Systevo Call Ackermann
      • RAM 1 GByte
      • Raspbian - Version Jessie with RT-Patch (Installation)
      • Selection of Call Type Groups for Services
      • Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
      • System Management Tools

    Technical Specifications

    • Interface
      • LAN to FTP/NTS/HTML
    • Firmware
      • Automated Firmware Updates of the Touch Terminals

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Administration and Logical Room Allocation of the Touch Terminals
      • Management server for the Configuration
      • Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 93 %
    • Storage Temperature
      • -40 to 85°C
    • Ambient Temperature
      • -40 to 55

    Dimensions & Weight

    • Weight (g)
      • 108
    • Dimensions
      • W: 22.5 mm H: 96 mm D: 110.5 mm

    Electrical Specifications

    • Power Consumption
      • 10 W (Incl. USB Load Relay with 2 x 450 mA)
    • Operating voltage (A)
      • 10.7 ... 28.8 V DC

    Features

    • License Extension
      • 25 Users
    • Functions
      • Management Server for the Configuration, Administration and Logical Room Allocation of the Touch Terminals
    • Features & Benefits
      • 1 x Micro HDMI and 1 x RJ45 (Ethernet) 10/100 Mbit/s
      • 2 x USB 2.0 A (per 500 mA resilient) and 1 x Micro-USB
      • 3 Status LEDs (2-Coloured) of which 2 LEDs Freely Programmable Operating System
      • Access Control via user ID (If Necessary)
      • Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
      • Allocation of the System Language
      • BCM2837 1.2 GHz Quad-Core
      • Configuration Tool Systevo Touch IP (max. 25 Devices)
      • Configuration of Graphic Display Elements (Logo Background Colour)
      • Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
      • Database Management System
      • ESD Protection 4 kV/8 kV
      • Fallback Level for DNS and DHCP
      • Firmware Updates of the Touch Terminals
      • Flash Memory 4 GByte
      • Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation
      • Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)
      • Processing of the XML Configuration Data of the Systevo Call Ackermann
      • RAM 1 GByte
      • Raspbian - Version Jessie with RT-Patch (Installation)
      • Selection of Call Type Groups for Services
      • Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
      • System Management Tools

    Technical Specifications

    • Interface
      • LAN to FTP/NTS/HTML
    • Firmware
      • Automated Firmware Updates of the Touch Terminals

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Administration and Logical Room Allocation of the Touch Terminals
      • Management server for the Configuration
      • Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 93 %
    • Weight (g) : 108
    • Storage Temperature : -40 to 85°C
    • Power Consumption : 10 W (Incl. USB Load Relay with 2 x 450 mA)
    • Operating voltage (A) : 10.7 ... 28.8 V DC
    • License Extension : 25 Users
    • Interface : LAN to FTP/NTS/HTML
    • Industry : Healthcare
    • Functions : Management Server for the Configuration, Administration and Logical Room Allocation of the Touch Terminals
    • Firmware : Automated Firmware Updates of the Touch Terminals
    • Features & Benefits : 1 x Micro HDMI and 1 x RJ45 (Ethernet) 10/100 Mbit/s|2 x USB 2.0 A (per 500 mA resilient) and 1 x Micro-USB|3 Status LEDs (2-Coloured) of which 2 LEDs Freely Programmable Operating System|Access Control via user ID (If Necessary)|Allocation of Time-Dependent Comfort Functions (Day and Night Mode)|Allocation of the System Language|BCM2837 1.2 GHz Quad-Core|Configuration Tool Systevo Touch IP (max. 25 Devices)|Configuration of Graphic Display Elements (Logo Background Colour)|Configuration of the Level of the Acoustic Call Forwarding (Day/Night)|Database Management System|ESD Protection 4 kV/8 kV|Fallback Level for DNS and DHCP|Firmware Updates of the Touch Terminals|Flash Memory 4 GByte|Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation|Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)|Processing of the XML Configuration Data of the Systevo Call Ackermann|RAM 1 GByte|Raspbian - Version Jessie with RT-Patch (Installation)|Selection of Call Type Groups for Services|Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)|System Management Tools
    • Dimensions : W: 22.5 mm H: 96 mm D: 110.5 mm
    • Brand : Honeywell
    • Application : Administration and Logical Room Allocation of the Touch Terminals|Management server for the Configuration|Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
    • Ambient Temperature : -40 to 55
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list