Systevo Legacy
79821A Patient Card for Accounting System
ISO card for the patients using contactless RFID technology (125 kHz).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79821A
ISO card for the patients using contactless RFID technology (125 kHz). It is used to gain access to the respective user account in the accounting system. Rights are stored on the accounting server. Cards are issued via the pay stations or at the PC workstation. The ISO card data are used in conjunction with the integrated patient handset.
Applications & Compatibility
- Application
- Accounting System
- Compatibility
- Accounting System
Dimensions & Weight
- Weight (g)
- 6
- Dimensions
- W: 85.6 mm H: 54 mm D: 1 mm
Features
- Features & Benefits
- Contactless RFID Technology
- Color
- White
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Accounting System
- Compatibility
- Accounting System
Dimensions & Weight
- Weight (g)
- 6
- Dimensions
- W: 85.6 mm H: 54 mm D: 1 mm
Features
- Features & Benefits
- Contactless RFID Technology
- Color
- White
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Accounting System
- Weight (g) : 6
- Industry : Healthcare
- Features & Benefits : Contactless RFID Technology
- Dimensions : W: 85.6 mm H: 54 mm D: 1 mm
- Compatibility : Accounting System
- Color : White
- Brand : Honeywell
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In