/content/sps/au/en/search-results.html

    systevo legacy

    790D170 PABX Interface Card (16 a/b)

    Plug-in card for the central unit for administering up to 16 DECT end devices via analogue (a/b) extension users of the telecom system.

    Overview

    This product is no longer available

    Part Number: 790D170

    Product not available anymore.

    Plug-in card for the central unit for administering up to 16 DECT end devices via analogue (a/b) extension users of the telecom system. The PABX interface card is integrated into the Systevo DECT central unit and processes the communication and control of the voice and data signals between the connected telecom system and the wireless DECT telephones. Support of the query performance feature via the flash function of the telecom system, as well as the CLIP function for telephone number transmission via the standard Clip FSK Bell. To achieve the optimum compatibility with various telecom systems, various parameter adaptations are available.

    Features
    Inputs / outputs:
    • Interface for 8 base stations
    • Connections: RJ45
    • Integrated power supply for base stations
    • status LEDs
    Accessories

    583486 - Patch Cable, 1 m .

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 0 to 40°C

    Electrical Specifications

    • Power Supply
      • Central Control Unit

    Technical Specifications

    • Interface 
      • PABX (For 8 Base Stations)
    • Connection
      • RJ45

    Features

    • Features & Benefits
      • Integrated Power Supply for Base Stations
      • Status LEDs

    Dimensions & Weight

    • Dimensions
      • W: 45 mm H: 140 mm D: 200 mm

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Central Unit for Administering up to 16 DECT End Devices via Analogue (A/B) Extension Users of the Telecom System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 0 to 40°C

    Electrical Specifications

    • Power Supply
      • Central Control Unit

    Technical Specifications

    • Interface 
      • PABX (For 8 Base Stations)
    • Connection
      • RJ45

    Features

    • Features & Benefits
      • Integrated Power Supply for Base Stations
      • Status LEDs

    Dimensions & Weight

    • Dimensions
      • W: 45 mm H: 140 mm D: 200 mm

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Central Unit for Administering up to 16 DECT End Devices via Analogue (A/B) Extension Users of the Telecom System

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 0 to 40°C
    • Power Supply : Central Control Unit
    • Interface  : PABX (For 8 Base Stations)
    • Industry : Healthcare
    • Features & Benefits : Integrated Power Supply for Base Stations|Status LEDs
    • Dimensions : W: 45 mm H: 140 mm D: 200 mm
    • Connection : RJ45
    • Brand : Honeywell
    • Application : Central Unit for Administering up to 16 DECT End Devices via Analogue (A/B) Extension Users of the Telecom System
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list