/content/sps/au/en/search-results.html

    systevo legacy

    790D15B Basic Systevo DECT Central Unit

    Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.

    Overview

    This product is no longer available

    Part Number: 790D15B

    Product not available anymore.

    Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. Already fitted with a CPU card (without link communication interface) and 1 plug-in card for the administration of up to 8 DECT base stations. The modular system upgrade of the central unit in accordance with the customer requirements with 2 additional plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). Up to 150 DECT telephones can be administered from the Basic Systevo DECT central unit.

    Features
    • 1 small center housing with Backplane
    • 1 Power supply unit for the supply of the plug-in cards
    • Max. installation of 1 CPU-card and 3 further plug-in cards
    • TBR6(DECT RF),TBR22(GAP), EMC ETS300329,CE
    Scope of delivery

    Basic Systevo DECT central unit.

    System documentation.

    System software for set-up and configuration.

    Accessories

    790D001 - Connection cable 5 m PC.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Ambient Temperature
      • 0 to 40°C

    Dimensions & Weight

    • Weight (kg)
      • Without Power Supply Units 1.16
    • Dimensions
      • W: 194 mm H: 177 mm D: 330 mm

    Technical Specifications

    • Technical Data
      • Already Fitted with a CPU Card (without Link Communication Interface) and 1 Plug-in Card for the Administration of up to 8 DECT Base Stations
      • Central Unit Optimised for Small to Medium-Sized Facilities as Basic Housing for the Telecommunication System According to the DECT/GAP
      • Standard for Upgrading a Telephone System with Analogue Extension Participants and/or VoIP Participants
      • The Modular System Upgrade of the Central Unit in Accordance with the Customer Requirements with 2 Additional Plug-in Cards for the Administration of the DECT Base Stations and Extension Users (a/b and VoIP/SIP)
      • Up to 150 DECT Telephones can be Administered from the Basic Systevo DECT Central Unit
    • Mounting
      • Station Housing

    Features

    • Includes
      • Basic Systevo DECT Central Unit System Documentation System Software for Set-up and Configuration
    • Features & Benefits
      • 1 Power Supply Unit for the Supply of the Plug-in Cards
      • 1 Small Center Housing with Backplane
      • CE
      • EMC ETS300329
      • Max. Installation of 1 CPU-Card and 3 Further Plug-in Cards
      • TBR22 (GAP)
      • TBR6 (DECT RF)

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Telecommunication System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Ambient Temperature
      • 0 to 40°C

    Dimensions & Weight

    • Weight (kg)
      • Without Power Supply Units 1.16
    • Dimensions
      • W: 194 mm H: 177 mm D: 330 mm

    Technical Specifications

    • Technical Data
      • Already Fitted with a CPU Card (without Link Communication Interface) and 1 Plug-in Card for the Administration of up to 8 DECT Base Stations
      • Central Unit Optimised for Small to Medium-Sized Facilities as Basic Housing for the Telecommunication System According to the DECT/GAP
      • Standard for Upgrading a Telephone System with Analogue Extension Participants and/or VoIP Participants
      • The Modular System Upgrade of the Central Unit in Accordance with the Customer Requirements with 2 Additional Plug-in Cards for the Administration of the DECT Base Stations and Extension Users (a/b and VoIP/SIP)
      • Up to 150 DECT Telephones can be Administered from the Basic Systevo DECT Central Unit
    • Mounting
      • Station Housing

    Features

    • Includes
      • Basic Systevo DECT Central Unit System Documentation System Software for Set-up and Configuration
    • Features & Benefits
      • 1 Power Supply Unit for the Supply of the Plug-in Cards
      • 1 Small Center Housing with Backplane
      • CE
      • EMC ETS300329
      • Max. Installation of 1 CPU-Card and 3 Further Plug-in Cards
      • TBR22 (GAP)
      • TBR6 (DECT RF)

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Telecommunication System

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (kg) : Without Power Supply Units 1.16
    • Technical Data : Already Fitted with a CPU Card (without Link Communication Interface) and 1 Plug-in Card for the Administration of up to 8 DECT Base Stations|Central Unit Optimised for Small to Medium-Sized Facilities as Basic Housing for the Telecommunication System According to the DECT/GAP|Standard for Upgrading a Telephone System with Analogue Extension Participants and/or VoIP Participants|The Modular System Upgrade of the Central Unit in Accordance with the Customer Requirements with 2 Additional Plug-in Cards for the Administration of the DECT Base Stations and Extension Users (a/b and VoIP/SIP)|Up to 150 DECT Telephones can be Administered from the Basic Systevo DECT Central Unit
    • Mounting : Station Housing
    • Industry : Healthcare
    • Includes : Basic Systevo DECT Central Unit System Documentation System Software for Set-up and Configuration
    • Features & Benefits : 1 Power Supply Unit for the Supply of the Plug-in Cards|1 Small Center Housing with Backplane|CE|EMC ETS300329|Max. Installation of 1 CPU-Card and 3 Further Plug-in Cards|TBR22 (GAP)|TBR6 (DECT RF)
    • Dimensions : W: 194 mm H: 177 mm D: 330 mm
    • Brand : Honeywell
    • Application : Telecommunication System
    • Ambient Temperature : 0 to 40°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list