/content/sps/au/en/search-results.html

    systevo legacy

    76910D1 System Compact CL Set

    Alarm Kit for Public Washrooms.

    Overview

    This product is no longer available

    Part Number: 76910D1

    CL compact set comprised of:
    • 1 cord-pull switch with red LED reassurance lamps and 2 m PVC cord, incl. cover plate, cover plate frame and seal kit
    • 1 cancel button with green cancel button and LED reminder lamp - green, incl. cover plate and cover plate frame,
    • 1 office display unit with LED control lamp, red, sound transmitter and button with acknowledgement function, incl. cover plate and cover plate frame
    • 1 CL electronic module with integrated room signal LED and control electronics, as well as relay contact to control the building management system
    • 1 safety power supply unit
    • 1 operating instructions
    Additional information

    Unlike the alarm kit for public washrooms (Part-No. 76910C1), the CL series is not expandable!

    Specifications

    Others

    • Color
      • white, similar to RAL 9016 (cover plate / cover frame)
    • Rated voltage (V)
      • 230 V AC
    • Rated frequency
      • 50 Hz ... 60 Hz
    • Operation temperature
      • Power supply max. 50 °C
    • Operating voltage (A)
      • 24 V DC
    • Industry
      • Healthcare
    • Dimensions
      • D: 25 mm
      • W: 71 mm H: 10 mm D: 71 mm (electronic modules)
      • W:86 mm H: 41 mm D: 22 mm (power suplly)

    Others

    • Color
      • white, similar to RAL 9016 (cover plate / cover frame)
    • Rated voltage (V)
      • 230 V AC
    • Rated frequency
      • 50 Hz ... 60 Hz
    • Operation temperature
      • Power supply max. 50 °C
    • Operating voltage (A)
      • 24 V DC
    • Industry
      • Healthcare
    • Dimensions
      • D: 25 mm
      • W: 71 mm H: 10 mm D: 71 mm (electronic modules)
      • W:86 mm H: 41 mm D: 22 mm (power suplly)
    • Color : white, similar to RAL 9016 (cover plate / cover frame)
    • Rated voltage (V) : 230 V AC
    • Rated frequency : 50 Hz ... 60 Hz
    • Operation temperature : Power supply max. 50 °C
    • Operating voltage (A) : 24 V DC
    • Industry : Healthcare
    • Dimensions : D: 25 mm|W: 71 mm H: 10 mm D: 71 mm (electronic modules)|W:86 mm H: 41 mm D: 22 mm (power suplly)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list