/content/sps/au/en/search-results.html

    systevo legacy

    74188T1 Door Communication Interface BM99-TS

    Door communication interface for the integration of a door communication module in the call system.

    Overview

    This product is no longer available

    Part Number: 74188T1

    Door communication interface for the integration of a door communication module in the call system. The door communication interface is used as a gateway between a combined loudspeaker/microphone/call push-button unit and the controlling room terminal. The connection of up to 8 active modules (including door intercom module) using the bed databus is possible to a room terminal. Along with an actuator unit, several control functions such as a door opener can be controlled using a control output. Potential length restrictions of supply lines must be observed.

    Features
    Equipment:
    • 1 call button - red - with LED reassurance lamp and locating light
    • 1 cancel button - green - with LED confirmation lamp
    • Keys may be deactivated using programming
    Inputs/outputs:
    • Door call input
    • Actuator output
    Functions:
    • Activation of door call (e.g. in conjunction with a combined loudspeaker/microphone/call button unit)
    • Transmission of calls and data to the overriding room terminal
    • Control function, e.g. for door opener via a separate control output in conjunction with an actuator unit (after the end of the call)
    Accessories

    74174A1 Connection board surface-mounted.

    74174B1 Connection board flush-mounted.

    74174C1 Connection board HW.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C

    Dimensions & Weight

    • Weight (g)
      • 170
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm

    Material Specifications

    • Material
      • PC + ABS - FR

    Technical Specifications

    • Interface
      • Door Communication Interface

    Features

    • Includes
      • 74174A1 Connection Board Surface-Mounted
      • 74174B1 Connection Board Flush-Mounted
      • 74174C1 Connection Board HW
    • Functions
      • Activation of Door Call (e.g. in Conjunction with a Combined Loudspeaker/Microphone/Call Button Unit)
      • Control Function e.g. for Door Opener via a Separate Control Output in Conjunction with an Actuator Unit (After the End of the Call)
      • Transmission of Calls and Data to the Overriding Room Terminal
    • Features & Benefits
      • 1 Cancel Button (Green with LED Confirmation Lamp)
      • Actuator Output
      • Equipment: 1 Call Button (Red - with LED Reassurance Lamp and Locating Light)
      • Inputs/Outputs: Door Call Input
      • Keys may be Deactivated Using Programming
    • Color
      • White (RAL9016)

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Integration of a Door Communication Module in the Call System
      • The Door Communication Interface is used as a Gateway between a Combined Loudspeaker/Microphone/Call Push-Button Unit and the Controlling Room Terminal

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C

    Dimensions & Weight

    • Weight (g)
      • 170
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm

    Material Specifications

    • Material
      • PC + ABS - FR

    Technical Specifications

    • Interface
      • Door Communication Interface

    Features

    • Includes
      • 74174A1 Connection Board Surface-Mounted
      • 74174B1 Connection Board Flush-Mounted
      • 74174C1 Connection Board HW
    • Functions
      • Activation of Door Call (e.g. in Conjunction with a Combined Loudspeaker/Microphone/Call Button Unit)
      • Control Function e.g. for Door Opener via a Separate Control Output in Conjunction with an Actuator Unit (After the End of the Call)
      • Transmission of Calls and Data to the Overriding Room Terminal
    • Features & Benefits
      • 1 Cancel Button (Green with LED Confirmation Lamp)
      • Actuator Output
      • Equipment: 1 Call Button (Red - with LED Reassurance Lamp and Locating Light)
      • Inputs/Outputs: Door Call Input
      • Keys may be Deactivated Using Programming
    • Color
      • White (RAL9016)

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Integration of a Door Communication Module in the Call System
      • The Door Communication Interface is used as a Gateway between a Combined Loudspeaker/Microphone/Call Push-Button Unit and the Controlling Room Terminal

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 55°C
    • Weight (g) : 170
    • Material : PC + ABS - FR
    • Interface : Door Communication Interface
    • Industry : Healthcare
    • Includes : 74174A1 Connection Board Surface-Mounted|74174B1 Connection Board Flush-Mounted|74174C1 Connection Board HW
    • Functions : Activation of Door Call (e.g. in Conjunction with a Combined Loudspeaker/Microphone/Call Button Unit)|Control Function e.g. for Door Opener via a Separate Control Output in Conjunction with an Actuator Unit (After the End of the Call)|Transmission of Calls and Data to the Overriding Room Terminal
    • Features & Benefits : 1 Cancel Button (Green with LED Confirmation Lamp)|Actuator Output|Equipment: 1 Call Button (Red - with LED Reassurance Lamp and Locating Light)|Inputs/Outputs: Door Call Input|Keys may be Deactivated Using Programming
    • Dimensions : W: 228 mm H: 81 mm D: 45 mm
    • Color : White (RAL9016)
    • Brand : Honeywell
    • Application : Integration of a Door Communication Module in the Call System|The Door Communication Interface is used as a Gateway between a Combined Loudspeaker/Microphone/Call Push-Button Unit and the Controlling Room Terminal
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list