/content/sps/au/en/search-results.html

    systevo legacy

    74137Z4 Mounting for Patient Handset Systevo Com

    Mounting for patient's handset, to store the device on the wall or on the bedside table.

    Overview

    This product is no longer available

    Part Number: 74137Z4

    Mounting for patient's handset, to store the device on the wall or on the bedside table. Accomplished with antimicrobial material to kill existing bacteria and to prevent their reproduction.

    Scope of delivery

    Mounting, fastening tape.

    Specifications

    Features

    • Color
      • Gray (RAL7035)

    Technical Specifications

    • Mounting
      • At the Bedside Table
      • Wall

    Material Specifications

    • Material
      • POM Antimicrobiel

    Applications & Compatibility

    • For Use With
      • Patient Handset Systevo Com

    Dimensions & Weight

    • Dimensions
      • W: 65 mm H: 110 mm D: 45 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Gray (RAL7035)

    Technical Specifications

    • Mounting
      • At the Bedside Table
      • Wall

    Material Specifications

    • Material
      • POM Antimicrobiel

    Applications & Compatibility

    • For Use With
      • Patient Handset Systevo Com

    Dimensions & Weight

    • Dimensions
      • W: 65 mm H: 110 mm D: 45 mm

    Others

    • Industry
      • Healthcare
    • Color : Gray (RAL7035)
    • Mounting : At the Bedside Table|Wall
    • Material : POM Antimicrobiel
    • Industry : Healthcare
    • For Use With : Patient Handset Systevo Com
    • Dimensions : W: 65 mm H: 110 mm D: 45 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list