/content/sps/au/en/search-results.html

    Systevo Legacy

    74131B1 Mounting for Patient's Handset

    Bracket to deposit the patient handset / terminal on the wall or at the bedside table.

    Overview

    This product is no longer available

    Part Number: 74131B1

    Bracket to deposit the patient handset / terminal on the wall or at the bedside table.

    Specifications

    Features

    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • At the Bedside Table
      • Wall

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Patient Handset/Terminal

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • At the Bedside Table
      • Wall

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Patient Handset/Terminal

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Mounting : At the Bedside Table|Wall
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Patient Handset/Terminal
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Mounting for patient's handset - Datasheet
    application/pdf 25.67 KB
    11/4/2022
    25.67 KB
    Name
    Description
    File Size
    Date
    Size
    Mounting for patient's handset - Datasheet
    application/pdf 25.67 KB
    11/4/2022
    25.67 KB
    Name
    Description
    File Size
    Date
    Size
    Mounting for patient's handset - Datasheet
    25.67 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list