/content/sps/au/en/search-results.html

    Systevo Legacy

    72700LA License for max. 200 Rooms

    Configuration of basic system for up to 200 rooms

    Overview

    This product is no longer available

    Part Number: 72700LA

    System Release V12 introduces additional software licenses for IP devices and standard devices of the Systevo Call Ackermann product range. These include the products Systevo Touch IP, Systevo Care View IP, Systevo Dashboard, Systevo Electronic Module and the Systevo Corridor Lamp.

    For the deployment of the software licenses for the devices Systevo Touch IP and Systevo Care View IP the license file of the purchased license card (72700Lx) must be provided.

    This license file is being retrieved and stored with the configuration tool of the Systevo Call Ackermann care communication system (system release V12 or higher required). The license file must be submitted along with the order confirmation to the email-address hotline.clino@honeywell.com.

    Please also include the email-address to receive the new license file. The license file will be extended according to the licenses and must be imported with the configuration program of the call system. The invoicing of the software licenses takes place in conjunction with the deployment of the extended license file. Software licenses are excluded from return according to our valid T&C from 10.02.2021 clause 7. c).

    Features
    • Configuration of basic system for up to 200 rooms
    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • License Support
      • Up to 200 Rooms
    • License Extension
      • Available
    • Features & Benefits
      • Configuration of Basic System for up to 200 Rooms

    Technical Specifications

    • Firmware
      • V11/V12

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Features

    • License Support
      • Up to 200 Rooms
    • License Extension
      • Available
    • Features & Benefits
      • Configuration of Basic System for up to 200 Rooms

    Technical Specifications

    • Firmware
      • V11/V12

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • License Support : Up to 200 Rooms
    • License Extension : Available
    • Industry : Healthcare
    • Firmware : V11/V12
    • Features & Benefits : Configuration of Basic System for up to 200 Rooms
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    License for max. 200 rooms - Datasheet
    application/pdf 31.65 KB
    11/4/2022
    31.65 KB
    Name
    Description
    File Size
    Date
    Size
    License for max. 200 rooms - Datasheet
    application/pdf 31.65 KB
    11/4/2022
    31.65 KB
    Name
    Description
    File Size
    Date
    Size
    License for max. 200 rooms - Datasheet
    31.65 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list