/content/sps/au/en/search-results.html

    systevo legacy

    72574Z2 Connection Board for Direction Lamp White

    Connection board for direction lamp including memory module.

    Overview

    This product is no longer available

    Part Number: 72574Z2

    Connection board for direction lamp including memory module.

    Scope of delivery

    Connection board, connection terminal, memory module.

    Specifications

    Overview

    • Brand
      • Honeywell

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Includes
      • Connection Board. Connection Terminal. Memory Module
    • Color
      • White (RAL9016)

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Includes
      • Connection Board. Connection Terminal. Memory Module
    • Color
      • White (RAL9016)

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Material : PC + ABS - FR
    • Industry : Healthcare
    • Includes : Connection Board. Connection Terminal. Memory Module
    • Dimensions : W: 158 mm H: 110 mm D: 35 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list