/content/sps/au/en/search-results.html

    systevo legacy

    72555B1N Room Signal Lamp CL220

    Room signal lamp for cosy ambience in LED technology with 2 lamp chambers for installation into a round flugh-mounted outlet socket.

    Overview

    This product is no longer available

    Part Number: 72555B1N

    Product not available anymore.

    Room signal lamp for cosy ambience in LED technology with 2 lamp chambers for installation into a round flugh-mounted outlet socket.

    Additional information

    Coated with an anti-microbial substance.

    Scope of delivery

    Signal lamp, cover plate, mounting frame.

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Packing unit
      • Cover Plate
      • Mounting Frame
      • Signal Lamp
    • Color
      • White (RAL9016) Cover Plate

    Dimensions & Weight

    • Weight (g)
      • 67
    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Technology
      • LED
    • Mounting
      • Flush (Snap-in Fastening)

    Applications & Compatibility

    • For Use With
      • For Cosy Ambience in LED Technology with 2 Lamp Chambers for Installation into a Round Flush-Mounted Outlet Socket

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Packing unit
      • Cover Plate
      • Mounting Frame
      • Signal Lamp
    • Color
      • White (RAL9016) Cover Plate

    Dimensions & Weight

    • Weight (g)
      • 67
    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Technology
      • LED
    • Mounting
      • Flush (Snap-in Fastening)

    Applications & Compatibility

    • For Use With
      • For Cosy Ambience in LED Technology with 2 Lamp Chambers for Installation into a Round Flush-Mounted Outlet Socket

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Weight (g) : 67
    • Technology : LED
    • Packing unit : Cover Plate|Mounting Frame|Signal Lamp
    • Mounting : Flush (Snap-in Fastening)
    • Industry : Healthcare
    • For Use With : For Cosy Ambience in LED Technology with 2 Lamp Chambers for Installation into a Round Flush-Mounted Outlet Socket
    • Dimensions : W: 71 mm H: 71 mm
    • Color : White (RAL9016) Cover Plate
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list