Systevo Legacy
19" System Rack for 7 Systevo Control of version 72700B1/-B2
System rack for mounting a maximum of 7 Systevo Control in a 19" distribution cabinet.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72700Z2
System rack for mounting a maximum of 7 Systevo Control in a 19" distribution cabinet. Supplied as a kit.
Features
- Color
- Gray
Dimensions & Weight
- Weight (kg)
- 1.5
- Dimensions
- W: 483 mm H: 268 mm D: 235 mm
Technical Specifications
- Mounting
- 19 in Distribution Cabinet
Material Specifications
- Material
- Aluminium
Features
- Color
- Gray
Dimensions & Weight
- Weight (kg)
- 1.5
- Dimensions
- W: 483 mm H: 268 mm D: 235 mm
Technical Specifications
- Mounting
- 19 in Distribution Cabinet
Material Specifications
- Material
- Aluminium
- Color : Gray
- Weight (kg) : 1.5
- Dimensions : W: 483 mm H: 268 mm D: 235 mm
- Mounting : 19 in Distribution Cabinet
- Material : Aluminium
Please sign in to view part numbers available for purchase based on your account Sign In