/content/sps/au/en/search-results.html

    Systevo Legacy

    18971B Cavity Wall Backbox

    Backbox for cavity wall installation in wooden, plaster, and other cavity walls.

    Overview

    This product is no longer available

    Part Number: 18971B

    Product not available anymore.

    Backbox for cavity wall installation in wooden, plaster, and other cavity walls.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Wall

    Material Specifications

    • Material
      • Flame Retardent Thermoplastic

    Features

    • Features & Benefits
      • Backbox for Cavity Wall Installation in Wooden or Plaster and Other Cavity Walls

    Dimensions & Weight

    • Dimensions
      • Ø: 71 mm D: 65 mm

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Wall

    Material Specifications

    • Material
      • Flame Retardent Thermoplastic

    Features

    • Features & Benefits
      • Backbox for Cavity Wall Installation in Wooden or Plaster and Other Cavity Walls

    Dimensions & Weight

    • Dimensions
      • Ø: 71 mm D: 65 mm

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Wall
    • Material : Flame Retardent Thermoplastic
    • Industry : Healthcare
    • Features & Benefits : Backbox for Cavity Wall Installation in Wooden or Plaster and Other Cavity Walls
    • Dimensions : Ø: 71 mm D: 65 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Cavity wall backbox - Datasheet
    application/pdf 32.81 KB
    11/4/2022
    32.81 KB
    Name
    Description
    File Size
    Date
    Size
    Cavity wall backbox - Datasheet
    application/pdf 32.81 KB
    11/4/2022
    32.81 KB
    Name
    Description
    File Size
    Date
    Size
    Cavity wall backbox - Datasheet
    32.81 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list