systevo legacy
18971A Flush Mounted Backbox
DIN 49073 backbox for all installation units with expanding/retraining clamps.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 18971AProduct not available anymore.
DIN 49073 backbox for all installation units with expanding/retraining clamps.
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Flush
Material Specifications
- Material
- Insulator
Features
- Features & Benefits
- DIN 49073 Backbox for All Installation Units with Expanding/Retraining Clamps
Dimensions & Weight
- Dimensions
- Ø: 58 mm D: 40 mm
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Flush
Material Specifications
- Material
- Insulator
Features
- Features & Benefits
- DIN 49073 Backbox for All Installation Units with Expanding/Retraining Clamps
Dimensions & Weight
- Dimensions
- Ø: 58 mm D: 40 mm
Others
- Industry
- Healthcare
- Brand : Honeywell
- Mounting : Flush
- Material : Insulator
- Industry : Healthcare
- Features & Benefits : DIN 49073 Backbox for All Installation Units with Expanding/Retraining Clamps
- Dimensions : Ø: 58 mm D: 40 mm
Please sign in to view part numbers available for purchase based on your account Sign In