/content/sps/au/en/search-results.html

    Central Components

    790D160 Base Station Interface Card

    Plug-in card for the central unit and for controlling up to 8 wired base stations.

    Overview

    Part Number: 790D160

    Plug-in card for the central unit and for controlling up to 8 wired base stations. The control unit is integrated into the Systevo DECT central unit and processes the communication and control of the voice and data signals between the connected base stations and the wireless DECT telephones according to the DECT/GAP standard.

    Features
    Inputs / outputs:
    • Interface for 8 base stations
    • Connections: RJ45
    • Integrated power supply for base stations
    • status LEDs
    Additional information

    With more than 4 control units for base stations, another mains appliance is necessary for the central processing unit.

    Accessories

    583486 - Patch Cable, 1 m .

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Base station interface card (8)
    application/pdf 41.25 KB
    11/4/2022
    41.25 KB
    Name
    Description
    File Size
    Date
    Size
    Base station interface card (8)
    application/pdf 41.25 KB
    11/4/2022
    41.25 KB
    Name
    Description
    File Size
    Date
    Size
    Base station interface card (8)
    41.25 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list