/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    software licenses

    License for System-Software Systevo V12

    License for system software Systevo Call release V12 installation, in a non-Honeywell machine (physical or virtual)

    Overview
    Part Number:79SW424

    License required for allowing Systevo Call system software installation in a non-Honeywell machine (physical or virtual) and activation of Nurse Call server. Systevo Call system software installation package can be downloaded from web customer area.
    System software is required for configuration, display, operation and logging for Systevo Call Ackermann, release V12.xx.
    Additional system licenses may be required, depending on the system functions/size.
    Optional available software interfaces to third-party systems, such as DECT system, fire detection system.

     Software package with system release V12.xx includes:
    * System software setup
    * Configuration tool Systevo Call Ackermann for databus/IP/hybrid mode/IP+
    •   Allocation of the room configuration
    •   Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016- 06
    •   Set-up of the call types, call type groups, call type upgrades
    •   Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license required)
    •   Configuration of input/output events for controlling external systems: Light/blind/TV
    •   Setting of radio and TV channel
    * System management tools, database management system
    * Network functions for system access
    * Freely configurable services (interconnection)
    •   Allocation of timed services
    •   Selection of call type groups for services
    •   Configuration of the volume of the acoustic call forwarding (day/night)
    •   Definition of target-oriented forwarding between stations (call types)
    * Freely configurable announcement functions
    •   Selection of destinations for announcements
    •   Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)
    * Graphic / tabular display of messages according to priority/call type/time
    •   Presence/call messages
    * Access control via user ID (if necessary)
    * Prepared for Systevo Software Services and Admin Portal, enabling SSO user management and optional Systevo web-based applications (from v12.14R)
    Optional (separate licenses / software setup required):
    * Systevo Analysis Center dashboard
    •   Web-based dashboard for chart/table display system messages
    •   Flexible filtering and report generation (time period, ward, ...)
    •   Access control via user ID
    * Systevo Connected Life Care for nurse call
    •   Forwarding calls and system messages to smartphones
    •   Push notifications on mobile app using existing WiFi infrastructure
    •   Access control via user ID
    * Message transmission to a wireless messaging system (e.g. WIFI-/DECT system or Paging)
    •   Freely configurable recipient addresses for messages from groups of the call system
    •   Definition of the display format for the messages to be transmitted
    •   Set-up of various services (e.g. day, night service)
    •   Allocation of repetition times, acoustic call tones, etc.


    Software for installation on a third-party workstation/server or in a virtualized environment

    Minimum hardware requirement:
    • Mainboard with Quad-Core μP J5005, 1.5/2.8 GHz or equivalent, min. 8 GB RAM (16GB recommended for optional Systevo Software Services)
    • 1* Solid-State HDD (SSD) min. 240 GB
    • 2* LAN Ethernet (min 10/100 Mbit)
    • RS232 or virtual COM-Port (optional, required for linking to external PSA, BMA, ...)
    • Hardened operating system Windows 10 / Windows 11


    Additional information:
    License mandatory from system version v12.14R and higher, for software installation and Nurse Call System functionalities on a non-Honeywell PC
    Software release setup package can be freely downloaded from web area.
    On Honeywell PC this license is NOT required. Honeywell PC considered are 765M430, 765M430A, 765M440, 765M440A, 765M450, 765M530, 765M550
     
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79SW424
    System-Software Systevo V12 Lic.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-srt-front
    79SW424
    System-Software Systevo V12 Lic.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-srt-front