/content/sps/au/en/search-results.html

    computer and workstation configuration

    Systevo Workstation W11 IoT Mini

    System-Workstation Mini, for configuration, operation and call logging of a Systevo Call Ackermann nurse call system with max. 200 rooms in databus mode.

    Overview
    Part Number:765M530

    System-Workstation Mini, equipped with operating system Windows 11 IoT for configuration and call logging of a Systevo Call Ackermann nurse call system with max. 200 rooms in databus mode, using system-release V12 or above. System license for max. 200 rooms required, depending on the system functions.
    Optionally as an interface to third-party systems, such as DECT system.
    Consisting of a high-quality mini system PC (24/7 operation) for wallmounting including interface (RS232, LAN), SSD, RAM.

    Equipped with user software with system release V12.14R:
    * Configuration tool Systevo Call Ackermann for max. 200 rooms in databus mode (IP devices are not supported)
    •   Allocation of the room configuration: electronic modules, room terminals, Systevo Touch IP in databus mode
    •   Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
    •   Set-up of the call types, call type groups, call type upgrades
    •   Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license required)
    •   Configuration of input/output events for controlling external systems: Lights/blinds
    * System management tools, database management system
    * Network functions for system access
    * Freely configurable services (interconnection)
    •   Allocation of timed services
    •   Selection of call type groups for services
    •   Configuration of the volume of the acoustic call forwarding (day/night)
    •   Definition of target-oriented forwarding between stations (call types)
    * Freely configurable announcement functions
    •   Selection of destinations for announcements
    * Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)

    Optional software (license required):
    * Message transmission to a wireless messaging system (e.g. WIFI-/DECT system or Paging)
    •   Freely configurable recipient addresses for messages from groups of the call system
    •   Definition of the display format for the messages to be transmitted
    •   Set-up of various services (e.g. day, night service)
    •   Allocation of repetition times, acoustic call tones, etc.

    Minimum equipment:
    • Compact mini-ITX housing for desktop or monitor-mounting (with VESA adaptor, included)
    • Mainboard with Intel® Processor N97, or similar
    • Min. 16 GB RAM
    • 1* Enterprise Solid-State HDD (SSD) min. 240 GB
    • DisplayPort interface
    • 2* RS232, USB
    • 2* LAN Ethernet (min 10/100 MBit)
    • 24 VDC power supply
    • Operating system Windows 11 IoT LTSC
    • Secure-Boot ready
    • Continuous operation: 24/7
    • Support for max. 200 rooms in databus mode
    • Pre-installed Systevo Call Ackermann system software v12.14R
    • Operating voltage: 24VDC via external 230V AC power supply (included)
    • Power consumption: 90 W
    • Ambient temperature: 10 °C ... 35 °C
    • Storage temperature: 0 °C ... 50 °C
    • Air humidity: < 20 %
    • Weight: approx. 3.2 kg
    • Dimensions: W: 254 mm H: 88 mm D: 220 mm

     
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list