/content/sps/au/en/search-results.html

    computer and workstation configuration

    765M430 Systevo Workstation Mini System-Release V12

    System-Workstation Mini, equipped with operating system Windows 10 IoT for configuration and call logging of a Systevo Call Ackermann nurse call system with max. 200 rooms, using system-release V12.

    Overview

    Part Number: 765M430

    System-Workstation Mini, equipped with operating system Windows 10 IoT for configuration and call logging of a Systevo Call Ackermann nurse call system with max. 200 rooms, using system-release V12. System license for max. 200 rooms required, depending on the system functions.
    Optionally as an interface to third-party systems, such as DECT system.
    Consisting of a high-quality mini system PC (24/7 operation) for wallmounting including interface (RS232, LAN), SSD, RAM.


    Austattung der Anwendersoftware:

    • Configuration tool Systevo Call for max. 200 rooms (IP devices are not supported)
    • Allocation of the room configuration: Elektronic modules, room terminals, Systevo Touch IP in databus mode
    • Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
    • Set-up of the call types, call type groups, call type upgrades
    • Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license req.)
    • Configuration of input/output events for controlling external systems: Lights/blinds
    • System management tools, database management system
    • Network functions for system access
    • Independant configurable services (zone concentration)
    • Allocation of timed services
    • Selection of call type groups for services
    • Configuration of the volume of the acoustic call forwarding (day/night)
    • Definition of target-oriented forwarding between wards (call types)
    • Independant config. announcements
    • Selection of targets f. announcements
    • Fault monitoring and reporting (in accordance w. DIN VDE 0834-1:2016-06)


    Optional software (License required):

    • Messaging feature in conjunction with a wireless paging system (e.g. WIFI-/DECT-system or -PSA-
    • Independant configurable addresses of receivers, for messages with the call type groups
    • Definition of the display format for the messages to be transmitted
    • Set-up of various services (e.g. day or night shift)
    • Assignment of repetition times, acoustic call tones

    Features

    Minimum equipment:

    • Compact housing for wall-mounting with adaptor (included)
    • Mainboard: Quad-Core Celeron µP J4105 2.5 GHz or similar
    • min. 8 GB RAM
    • 1* Solid-State HDD (SSD) min. 240GB
    • Displayport-interface
    • 2* RS232, USB
    • 2* LAN Ethernet (min 10/100 MBit)
    • 24V DC power supply
    • Windows 10IoT Basic
    • Continuous operation: 24/7

    Additional information

    Only for the operation of a nurse call system in data bus mode.

    No devices in IP mode/hybrid mode are supported.

    EN 55022/55024/61000-3/60950-1
    2004/108/EG, 2006/95/EG, 2005/32/EG
    2003/95/EG, (EG)1275/2008

    Product available from June 2021.

    Accessories

    765M44D Keyboard for Systevo Workstation/Server

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 50°C
    • Ambient Temperature
      • 10 to 35°C

    Dimensions & Weight

    • Weight (kg)
      • 3.2
    • Dimensions
      • W: 254 mm H: 88 mm D: 220 mm

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Power consumption (W)
      • 90

    Features

    • License Support
      • 200 Rooms
    • Features & Benefits
      • 1* Solid-State HDD (SSD) min. 240GB
      • 24V DC Power Supply
      • Continuous Operation: 24/7
      • Displayport: Interface, 2* RS232, USB, 2* LAN Ethernet (min 10/100 MBit)
      • Mainboard with Quad-Core Celeron µP J4105 2.5 GHz or Similar, Min. 8 GB RAM
      • Windows 10 IoT Basic

    Technical Specifications

    • Interface 
      • LAN
    • Interface
      • RS232
    • Firmware
      • V12

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Operating System Windows 10 IoT for Configuration and Call Logging of a Systevo Call Ackermann Nurse Call System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 50°C
    • Ambient Temperature
      • 10 to 35°C

    Dimensions & Weight

    • Weight (kg)
      • 3.2
    • Dimensions
      • W: 254 mm H: 88 mm D: 220 mm

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Power consumption (W)
      • 90

    Features

    • License Support
      • 200 Rooms
    • Features & Benefits
      • 1* Solid-State HDD (SSD) min. 240GB
      • 24V DC Power Supply
      • Continuous Operation: 24/7
      • Displayport: Interface, 2* RS232, USB, 2* LAN Ethernet (min 10/100 MBit)
      • Mainboard with Quad-Core Celeron µP J4105 2.5 GHz or Similar, Min. 8 GB RAM
      • Windows 10 IoT Basic

    Technical Specifications

    • Interface 
      • LAN
    • Interface
      • RS232
    • Firmware
      • V12

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Operating System Windows 10 IoT for Configuration and Call Logging of a Systevo Call Ackermann Nurse Call System

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (kg) : 3.2
    • Storage Temperature : 0 to 50°C
    • Rated voltage (V AC) : 230
    • Power consumption (W) : 90
    • License Support : 200 Rooms
    • Interface  : LAN
    • Interface : RS232
    • Industry : Healthcare
    • Firmware : V12
    • Features & Benefits : 1* Solid-State HDD (SSD) min. 240GB|24V DC Power Supply|Continuous Operation: 24/7|Displayport: Interface, 2* RS232, USB, 2* LAN Ethernet (min 10/100 MBit)|Mainboard with Quad-Core Celeron µP J4105 2.5 GHz or Similar, Min. 8 GB RAM|Windows 10 IoT Basic
    • Dimensions : W: 254 mm H: 88 mm D: 220 mm
    • Brand : Honeywell
    • Application : Operating System Windows 10 IoT for Configuration and Call Logging of a Systevo Call Ackermann Nurse Call System
    • Ambient Temperature : 10 to 35°C
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Systevo Workstation Mini System-Release V12 for max. 200 rooms - Datasheet
    application/pdf 37.65 KB
    8/13/2025
    37.65 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo Workstation Mini System-Release V12 for max. 200 rooms - Datasheet
    application/pdf 37.65 KB
    8/13/2025
    37.65 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo Workstation Mini System-Release V12 for max. 200 rooms - Datasheet
    37.65 KB
    8/13/2025

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list