central components
UPS module 24 V DC (10 A) for 10 A power supply unit
Uninterruptible power supply 24V DC / 10A (online DC-UPS) serves as ancillary equipment for the 24V DC power supply unit and is designed for setting up safe and 100 percent uninterruptible 24V direct current power supply.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89954C7
Uninterruptible power supply 24V DC / 10A (online DC-UPS) serves as ancillary equipment for the 24V DC power supply unit and is designed for setting up safe and 100 percent uninterruptible 24V direct current power supply. In case of power failure and when connected to the 24V power supply system, the UPS device takes over power supply by providing battery voltage for the connected call system. Thus, continuous power supply is guaranteed. Any power failure or faults are reported in accordance with DIN VDE 0834 Part 1 + 2: 2000-4. While mains voltage is supplied by the power supply unit, the batteries in the UPS device are recharged.
Additional information
Wall mounting of the battery within sub-distribution.
For maximum system up time the battery has to be replaced every 4 years.
Accessories
89954CA - Housing surface-mounted for power supply unit / UPS 5 A-10 A.
89954C7E - Replacement rechargeable battery for DC-UPS 10 A / 15 Ah.
Overview
- Brand
- Honeywell
- Warranty
- 4 Years
Electrical Specifications
- Current consumption @ 24 V DC
- 10 A
- Operating voltage (A)
- 24 VDC
- Output Voltage
- 19.5 to 26.5 VDC
Technical Specifications
- Bridging time (min)
- (for 80 % Load @ 20°C) 60
- Mounting
- Terminal for Top-Hat Rail Assembly
Operating Characteristics
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (kg)
- 0.4
- Dimensions
- W: 47 mm H: 138 mm D: 115 mm
Applications & Compatibility
- Application
- 10A Power Supply Unit
Features
- Includes
- 89954C7E Replacement Rechargeable Battery for DC-UPS 10 A/15 Ah
- 89954CA Housing Surface-Mounted for Power Supply Unit/UPS 5 A to 10 A
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
- Warranty
- 4 Years
Electrical Specifications
- Current consumption @ 24 V DC
- 10 A
- Operating voltage (A)
- 24 VDC
- Output Voltage
- 19.5 to 26.5 VDC
Technical Specifications
- Bridging time (min)
- (for 80 % Load @ 20°C) 60
- Mounting
- Terminal for Top-Hat Rail Assembly
Operating Characteristics
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (kg)
- 0.4
- Dimensions
- W: 47 mm H: 138 mm D: 115 mm
Applications & Compatibility
- Application
- 10A Power Supply Unit
Features
- Includes
- 89954C7E Replacement Rechargeable Battery for DC-UPS 10 A/15 Ah
- 89954CA Housing Surface-Mounted for Power Supply Unit/UPS 5 A to 10 A
Others
- Industry
- Healthcare
- Brand : Honeywell
- Current consumption @ 24 V DC : 10 A
- Operating voltage (A) : 24 VDC
- Bridging time (min) : (for 80 % Load @ 20°C) 60
- Ambient Temperature : 0 to 50°C
- Output Voltage : 19.5 to 26.5 VDC
- Weight (kg) : 0.4
- Application : 10A Power Supply Unit
- Dimensions : W: 47 mm H: 138 mm D: 115 mm
- Warranty : 4 Years
- Mounting : Terminal for Top-Hat Rail Assembly
- Industry : Healthcare
- Includes : 89954C7E Replacement Rechargeable Battery for DC-UPS 10 A/15 Ah|89954CA Housing Surface-Mounted for Power Supply Unit/UPS 5 A to 10 A
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In