/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    central components

    Systevo I/O Interface

    Systevo I/O Interface to provide a flexible and seamlessly configurable Input/Output way to connect the Systevo Call system to 3rd party alarm systems (i.e. BMS)

    Overview
    Interface unit to connect Systevo Call system with other existing patient-nurse systems or with other external alarm systems (e.g. building management systems, fire detection, etc.) by means of configurable Input/Output. This allows the Systevo Call system to notify an external technical alarm (i.e to BMS), or even to use the Systevo nurse call system to easily inform about an incoming external tehcnical alarm from a 3rd party system.
    Up to 4 inputs and 4 open-collector output circuits are available.
    The Systevo I/O interface is commonly used as a control unit for managing group signal lamps and can be installed on the rooms ward or in a distributor and connects to the overriding central unit (via corridor data bus).
    Used as a call interface to inform about incoming technical alarms from a 3rd party system, this is particularly suitable for warning indications that must be notified to all caregivers. It is possible to use the 4 inputs of the Systevo I/O Interface to receive up to 4 external technical alarms, which will be displayed throughout the system. Each input can be configured with a separate text for identification.
    The configuration data of the device and associated profiles (functions, identification texts, I/O operation mode, ...) are stored locally (flash memory).
    Includes a backward compatibility mode for usage as replacement of legacy Contact Interface 99 (p.n. 72641A2), for existing systems in accordance with DIN VDE 0834-1: 2016-06.
    Integrated switch to configure the operation mode of inputs as normally closed (NCC) or normally open (NOC).
    Upgradable to future system firmware thanks to advanced flash storage technologies. Includes the option for automated software update during operation.

    Special material properties:
    - High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    - Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    - Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.
    - Plastic compound (PC + ABS-FR)
    - UV-resistant, halogen free
    - Antimicrobial surface, matt finish
    - Impact and heat resistance
    - Strength, longevity, durability
    - Flame protection (fire prot class V0)

    System-Infrastructure:
    - Processor/OS: Embedded µC System
    - Cyber Security: Firewall, protected Boot-Loader function
    - Configuration: using databus-service

    In-/Outputs:
    - Power supply 24V DC
    - ZBUS: 1x RS487 (500m)
    - Input ports: 4x Configurable for NOC or NCC operation
    - Output ports: 4x Open collector
    - Connection terminals: color-coded, max. 3x 0.6mm (2x 0.8mm) rigid wire
    - Galvanic isolation of the control functions according to EN 60601.1.1 using external protective measures

    - Operating voltage: 24 V DC +/-10 %
    - Current @ 24 V DC: 25 mA , max. 80 mA
    - Switching outputs: max. 0.1A @ 24VDC (open collector to Gnd)
    - Input ports: max. 24 VDC +/-10 %
    - Ambient temperature: 5 °C ... +40 °C
    - Storage temperature: -20 °C ... 70 °C
    - Humidity: 10...90 % non condensing
    - Protection class: IP20
    - Weight: approx. 120g
    - Color: white
    - Mounting: with flush-mounted backbox
    - Dimensions H x W x D: 118 x 110 x 21.3 mm

    Systevo I/O Interface is supplied from factory with inputs configured for NCC operation by default (configurable NOC via internal switch)

     
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list