/content/sps/au/en/search-results.html

    central components

    System switch GS724Tv4 Layer 2, 24-Port

    Layer 2 system switch with 24 manageable ports and automatic identification of the 10/100/1000 Mbps network interfaces, QoS control for all connections.

    Overview

    Part Number: 79823C2

    Layer 2 system switch with 24 manageable ports and automatic identification of the 10/100/1000 Mbps network interfaces, QoS control for all connections. Equipped with two GBIC slots in form factor small (SFP). 52 Gbps data throughput, for up to 256 VLANs and 512 Multicast groups, Auto-VoIP/Video function. Low power consumption of less than 18 W.

    Features
    • Stack configuration possible (max. 6 switches)
    • Forwarding mode Store and forward
    • High performance: 52 Gbps
    • IEEE 802,3u/ab/z/x
    • 10BASE-T
    • 100BASE-TX
    • 1000BASE-T/X
    • IEEE 802,3x Flow Control
    • 24 RJ-45 10/100/1000 Ports with auto uplink
    • 2 shared SFP ports for fiberglass Gigabit interfaces
    • Web based configuration
    • Backup / recovery (config.)
    • Password access control
    • Firmware upgradeable
    Scope of delivery

    Power cable, rack installation kit, installation manual.

    Accessories

    79823B1 - GBIC module, type multimode.

    79823F1 - Multimode fibre SC-LC Sx.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 90 %
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20°C
    • Minimum ambient temperature (°C)
      • 0°C
    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight
      • 2.7 Kg (Without Plug)
    • Dimensions
      • W: 440 mm H: 43 mm D: 204 mm

    Electrical Specifications

    • Rated voltage (V)
      • 230 V AC
    • Rated voltage (V AC)
      • 230
    • Power Consumption
      • 17,4 W

    Technical Specifications

    • Rated frequency
      • 50 to 60 Hz
    • Mounting
      • cabinet (19 in)
    • Installation
      • Rack

    Material Specifications

    • Material
      • metal

    Features

    • Includes
      • Installation Manual
      • Power Cable
      • Rack Installation Kit
    • Features & Benefits
      • 1000BASE-T/X
      • 100BASE-TX
      • 10BASE-T
      • 2 shared SFP ports for Fiberglass Gigabit Interfaces
      • 24 RJ-45 10/100/1000 Ports with Auto Uplink
      • Backup/Recovery Configuration
      • Firmware Upgradeable
      • Forwarding Mode Store and Forward
      • High performance: 52 Gbps
      • IEEE 802 3x Flow Control
      • IEEE 802,3u/ab/z/x
      • Password Access control
      • Stack Configuration Possible (Max. 6 Switches)
      • Web Based Configuration
    • Color
      • Blue

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 90 %
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20°C
    • Minimum ambient temperature (°C)
      • 0°C
    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight
      • 2.7 Kg (Without Plug)
    • Dimensions
      • W: 440 mm H: 43 mm D: 204 mm

    Electrical Specifications

    • Rated voltage (V)
      • 230 V AC
    • Rated voltage (V AC)
      • 230
    • Power Consumption
      • 17,4 W

    Technical Specifications

    • Rated frequency
      • 50 to 60 Hz
    • Mounting
      • cabinet (19 in)
    • Installation
      • Rack

    Material Specifications

    • Material
      • metal

    Features

    • Includes
      • Installation Manual
      • Power Cable
      • Rack Installation Kit
    • Features & Benefits
      • 1000BASE-T/X
      • 100BASE-TX
      • 10BASE-T
      • 2 shared SFP ports for Fiberglass Gigabit Interfaces
      • 24 RJ-45 10/100/1000 Ports with Auto Uplink
      • Backup/Recovery Configuration
      • Firmware Upgradeable
      • Forwarding Mode Store and Forward
      • High performance: 52 Gbps
      • IEEE 802 3x Flow Control
      • IEEE 802,3u/ab/z/x
      • Password Access control
      • Stack Configuration Possible (Max. 6 Switches)
      • Web Based Configuration
    • Color
      • Blue

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 90 %
    • Weight : 2.7 Kg (Without Plug)
    • Storage Temperature : -20 to 60°C
    • Rated voltage (V) : 230 V AC
    • Rated voltage (V AC) : 230
    • Rated frequency : 50 to 60 Hz
    • Power Consumption : 17,4 W
    • Mounting : cabinet (19 in)
    • Minimum storage temperature (°C) : -20°C
    • Minimum ambient temperature (°C) : 0°C
    • Material : metal
    • Installation : Rack
    • Industry : Healthcare
    • Includes : Installation Manual|Power Cable|Rack Installation Kit
    • Features & Benefits : 1000BASE-T/X|100BASE-TX|10BASE-T|2 shared SFP ports for Fiberglass Gigabit Interfaces|24 RJ-45 10/100/1000 Ports with Auto Uplink|Backup/Recovery Configuration|Firmware Upgradeable|Forwarding Mode Store and Forward|High performance: 52 Gbps|IEEE 802 3x Flow Control|IEEE 802,3u/ab/z/x|Password Access control|Stack Configuration Possible (Max. 6 Switches)|Web Based Configuration
    • Dimensions : W: 440 mm H: 43 mm D: 204 mm
    • Color : Blue
    • Ambient Temperature : 0 to 50°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list