/content/sps/au/en/search-results.html

    Central Components

    System-Switch, 8-port, 24 V DC

    Administrable switch with 8 ports and automatic identification of the 10/100/1000 Mbps network interfaces for the wired connections, QoS control for all connections.

    Overview

    Part number: 79823C3

    Gigabit Ethernet switch for a high degree of data throughput and flexibility in the central and station area. Administrable switch with 8 ports and automatic identification of the 10/100/1000 Mbps network interfaces for the wired connections, QoS control for all connections.

    Fitted with two GBIC slots in shape factor “small” (SFP) for the optional fibre optic connection for Gigabit Ethernet, use as a fault-tolerant fibre optic ring. Integrated security features, such as IEEE 802.1x port-based authentication and access control lists for assuring that only authorised devices / applications have access to the LAN.

    Features
    • Stack configuration possible (max. 6 switches)
    • Forwarding mode: Store-and-forward
    • High-performance: 48 Gbps
    • 8 RJ-45 10/100/1000 port with Auto-Uplink
    • Max. 64 VLAN ID & 802.1Q
    • VLAN & Port Based
    • Multicast IGMP v1, v2
    • 2 shared SFP ports for fibre optic
    • Gigabit interfaces (redundant ring)
    • Web-based configuration
    • Backup/ restoration (configuration)
    • Password access control
    • Firmware upgrade-capable (via USB)
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Minimum ambient temperature (°C)
      • -40°C
    • Ambient Temperature
      • -40 to 75°C
      • -40 °C ... 75 °C
    • Air humidity (%)
      • < 20% RH

    Dimensions & Weight

    • Weight (kg)
      • 0.84
    • Dimensions
      • L: 56 mm H: 42 mm D: 99 mm

    Electrical Specifications

    • Rated voltage (V)
      • 12-48 V DC, Option of redundant power supply
    • Power consumption (W)
      • 15

    Technical Specifications

    • Mounting
      • top-hat rail mounting

    Features

    • Includes
      • GBIC Slot
    • Features & Benefits
      • 2 Shared SFP Ports for Fiberglass
      • 8 RJ-45 10/100/1000 Port with Auto-Uplink
      • Back-Up/Restore (Configuration)
      • Firmware Upgradeable (via USB)
      • Forwarding Mode: Store-and-Forward
      • Gigabit Interfaces (Redundant Ring)
      • High Performance: 48 Gbps
      • Max. 64 VLAN ID & 802.1Q
      • Multicast IGMP v1, v2
      • Password Access Control
      • Stack Configuration Possible (Max. 6 Connectors)
      • VLAN & Port Based
      • Web-Based Configuration
    • Color
      • Black

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Minimum ambient temperature (°C)
      • -40°C
    • Ambient Temperature
      • -40 to 75°C
      • -40 °C ... 75 °C
    • Air humidity (%)
      • < 20% RH

    Dimensions & Weight

    • Weight (kg)
      • 0.84
    • Dimensions
      • L: 56 mm H: 42 mm D: 99 mm

    Electrical Specifications

    • Rated voltage (V)
      • 12-48 V DC, Option of redundant power supply
    • Power consumption (W)
      • 15

    Technical Specifications

    • Mounting
      • top-hat rail mounting

    Features

    • Includes
      • GBIC Slot
    • Features & Benefits
      • 2 Shared SFP Ports for Fiberglass
      • 8 RJ-45 10/100/1000 Port with Auto-Uplink
      • Back-Up/Restore (Configuration)
      • Firmware Upgradeable (via USB)
      • Forwarding Mode: Store-and-Forward
      • Gigabit Interfaces (Redundant Ring)
      • High Performance: 48 Gbps
      • Max. 64 VLAN ID & 802.1Q
      • Multicast IGMP v1, v2
      • Password Access Control
      • Stack Configuration Possible (Max. 6 Connectors)
      • VLAN & Port Based
      • Web-Based Configuration
    • Color
      • Black

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (kg) : 0.84
    • Rated voltage (V) : 12-48 V DC, Option of redundant power supply
    • Power consumption (W) : 15
    • Mounting : top-hat rail mounting
    • Minimum ambient temperature (°C) : -40°C
    • Industry : Healthcare
    • Includes : GBIC Slot
    • Features & Benefits : 2 Shared SFP Ports for Fiberglass|8 RJ-45 10/100/1000 Port with Auto-Uplink|Back-Up/Restore (Configuration)|Firmware Upgradeable (via USB)|Forwarding Mode: Store-and-Forward|Gigabit Interfaces (Redundant Ring)|High Performance: 48 Gbps|Max. 64 VLAN ID & 802.1Q|Multicast IGMP v1, v2|Password Access Control|Stack Configuration Possible (Max. 6 Connectors)|VLAN & Port Based|Web-Based Configuration
    • Dimensions : L: 56 mm H: 42 mm D: 99 mm
    • Color : Black
    • Ambient Temperature : -40 to 75°C|-40 °C ... 75 °C
    • Air humidity (%) : < 20% RH

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list