Central Components
Replacement rechargeable battery for DC-USPS10 A / 15 Ah
Replacement battery module for uninterruptible power supply 24 V DC / 10 A (Online DC-UPS) battery capacity 15 Ah.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89954C7E
Replacement battery module for uninterruptible power supply 24 V DC / 10 A (Online DC-UPS) battery capacity 15 Ah.
Operating Characteristics
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (kg)
- 12.7
- Dimensions
- W: 250 mm H: 180 mm D: 159 mm
Technical Specifications
- Mounting
- Wall
Overview
- Brand
- Honeywell
Battery & Charging
- Battery Type
- Rechargeable
Applications & Compatibility
- Application
- Uninterruptible Power Supply 24 VDC/10A
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight (kg)
- 12.7
- Dimensions
- W: 250 mm H: 180 mm D: 159 mm
Technical Specifications
- Mounting
- Wall
Overview
- Brand
- Honeywell
Battery & Charging
- Battery Type
- Rechargeable
Applications & Compatibility
- Application
- Uninterruptible Power Supply 24 VDC/10A
Others
- Industry
- Healthcare
- Ambient Temperature : 0 to 50°C
- Weight (kg) : 12.7
- Mounting : Wall
- Industry : Healthcare
- Dimensions : W: 250 mm H: 180 mm D: 159 mm
- Brand : Honeywell
- Battery Type : Rechargeable
- Application : Uninterruptible Power Supply 24 VDC/10A
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In